Pubblica i tuoi prodotti
Pro Industrial™ Water Based Catalyzed Epoxy

Pro Industrial™ Water Based Catalyzed Epoxy

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Pro Industrial Waterbased Catalyzed Epoxy is a hard and tough coating designed for use in industrial applications. It provides excellent corrosion resistance, abrasion resistance, color durability, chemical resistance, early moisture resistance and good adhesion to concrete, metal, or primed substrates. Pro Industrial Waterbased Catalyzed Epoxy is suitable for use in USDA inspected facilities.

Product Features

  • Hard and tough coating
  • Exceptional corrosion resistance direct-to-metal
  • Chemical resistance
  • Flows and levels to a smooth finish
  • High-performance advanced technology
  • Stain resistant
  • Meets the most stringent VOC regulations.

Mettiti in contatto con Sherwin-Williams Paints

Specifiche tecniche
  • Rif. Unicosw-009
  • Famiglia di prodottoPaints and Varnishes
  • Gruppo di famigliaPro Industrial™
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-02-01
  • Numero di versione1
Relativo a
  • Materiale principalePitture
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Pitture, smalti e finiture
  • Clasificazione IFCSuperficie
  • Nome UNSPSCFinishing materials and products
  • Codice UNSPSC301519
  • Codice Uniclass 2015Pr_35
  • Descrizione Uniclass 2015Covering and finishing products
  • Codice CSI MasterFormat 201409 00 00
  • Titolo CSI MasterFormat 2014Finishes
  • Numero OmniClass23-15 21 11
  • Titolo OmniClassPaints and Varnishes
  • Codice CSI UniFormat IIC30
  • Titolo CSI UniFormat IIINTERIOR FINISHES