Pubblica i tuoi prodotti
Pro Industrial™ DTM Acrylic Primer/Finish

Pro Industrial™ DTM Acrylic Primer/Finish

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Designed for interior and exterior use, Pro Industrial DTM Acrylic Primer/Finish is ideally suited for properly prepared bar joists, new construction, structural steel,steel deck ceilings, piping and tanks. For greater rust protection, it can also be applied over zinc-rich primers. Compared to traditional commercial primers, its fast-drying formula allows facilities and equipment to return to service more quickly. The white base is tintable with ColorCast Ecotoner® colorants. This primer/finish is suitable for USDA-inspected facilities. A single-component formula that can be brushed, rolled or sprayed, count onPro Industrial DTM Acrylic Primer/Finish to deliver exceptional durability.

Mettiti in contatto con Sherwin-Williams Paints

Specifiche tecniche
  • Rif. Unicosw-057
  • Famiglia di prodottoPaints and Varnishes
  • Gruppo di famigliaPro Industrial™
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-02-03
  • Numero di versione1
Relativo a
  • Materiale principalePitture
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Pitture, smalti e finiture
  • Clasificazione IFCSuperficie
  • Nome UNSPSCFinishing materials and products
  • Codice UNSPSC301519
  • Codice Uniclass 2015Pr_35
  • Descrizione Uniclass 2015Covering and finishing products
  • Codice CSI MasterFormat 201409 00 00
  • Titolo CSI MasterFormat 2014Finishes
  • Numero OmniClass23-15 21 11
  • Titolo OmniClassPaints and Varnishes
  • Codice CSI UniFormat IIC30
  • Titolo CSI UniFormat IIINTERIOR FINISHES