Pubblica i tuoi prodotti
Pro Industrial™  High-Performance Epoxy

Pro Industrial™ High-Performance Epoxy

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Pro Industrial High Performance Epoxy is an 80% volume solids, two-package, epoxy polyamine for use in industrial maintenance environments and high performance architectural applications.

Mettiti in contatto con Sherwin-Williams Paints

Specifiche tecniche
  • Rif. Unicosw-061
  • Famiglia di prodottoPaints and Varnishes
  • Gruppo di famigliaPro Industrial™
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-01-27
  • Numero di versione1
Relativo a
  • Materiale principalePitture
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Pitture, smalti e finiture
  • Clasificazione IFCSuperficie
  • Nome UNSPSCFinishing materials and products
  • Codice UNSPSC301519
  • Codice Uniclass 2015Pr_35
  • Descrizione Uniclass 2015Covering and finishing products
  • Codice CSI MasterFormat 201409 00 00
  • Titolo CSI MasterFormat 2014Finishes
  • Numero OmniClass23-15 21 11
  • Titolo OmniClassPaints and Varnishes
  • Codice CSI UniFormat IIC30
  • Titolo CSI UniFormat IIINTERIOR FINISHES