Pubblica i tuoi prodotti
ConFlex™ Flexible Concrete Waterproofer Textured

ConFlex™ Flexible Concrete Waterproofer Textured

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Formulated with a unique combination of acrylic resin and mineral aggregate, ConFlex Flexible Concrete Waterproofer Textured provides a slip-resistant, breathable finish designed to protect various concrete surfaces from water intrusion. Also available in smooth. This unique single-component, waterbased coating offers unmatched versatility for use on new or existing residential and commercial structures. It can be used as a stand-alone product or overcoated to provide maximum performance in high-traffic areas. Its easy application, fast dry times, outstanding durability and tintability to hundreds of colors make it the ideal choice for professionals who demand speed, quality and aesthetic appeal.

Mettiti in contatto con Sherwin-Williams Paints

Specifiche tecniche
  • Rif. Unicosw-073
  • Famiglia di prodottoPaints and Varnishes
  • Gruppo di famigliaConFlex™
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-01-27
  • Numero di versione1
Relativo a
  • Materiale principalePitture
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Pitture, smalti e finiture
  • Clasificazione IFCSuperficie
  • Nome UNSPSCFinishing materials and products
  • Codice UNSPSC301519
  • Codice Uniclass 2015Pr_35
  • Descrizione Uniclass 2015Covering and finishing products
  • Codice CSI MasterFormat 201409 00 00
  • Titolo CSI MasterFormat 2014Finishes
  • Numero OmniClass23-15 21 11
  • Titolo OmniClassPaints and Varnishes
  • Codice CSI UniFormat IIC30
  • Titolo CSI UniFormat IIINTERIOR FINISHES