Pubblica i tuoi prodotti
Value Vertical Cable Managers
Siemon

Value Vertical Cable Managers

The Value Vertical Cable Manager is an economical, full-featured solution with every aspect optimized to minimize assembly time and simplify steps.

Features:

  • The manager is an innovative tool-less, snap-together design for assembly in under five minutes.
  • Versatile snap-fit divider plates serve as the backbone with attachment points for PDU mounting, cable tie downs & quarter-turn accessories.
  • The plates can be repositioned to divert capacity toward the front or rear.
  • Dual-hinged doors with quick release handles allow for easy opening, closing, removal and reattachment.
  • It is available in 4, 6, 10 and 12-inch widths and single- and double-sided versions to meet a variety of capacities.
  • The half-height design ships flat packed and unassembled to simplify storage, transportation, and handling.
  • An end-of-row side panel is also available to conceal cables and provide a finished appearance.

When used with Siemon's 2-Post Value Rack, the result is a complete, economical system for supporting equipment and managing cables that's attractive, durable and easy to use.

Voce di capitolato
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Specifiche tecniche
  • Rif. Unicovalue-vertical-cable-managers
  • Famiglia di prodottoComputer Network Equipment
  • Gruppo di famigliaRacks and Cable Management
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2020-10-28
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Collegamento in rete