Pubblica i tuoi prodotti
Bathroom cabinet Skåform Polar 12
Bathroom cabinet Skåform Polar 12
Bathroom cabinet Skåform Polar 12

    Bathroom cabinet Skåform Polar 12

    Skåform Polar is made of compact high-pressure laminate (HPL), a material that is extremely sustainable, water proof and hygienic. A cabinet for harsh bathroom environments with elegant design and white edges. Movable mirrors that easily can be moved in their tracks. Movable shelves creates flexible storgage options. 

    Quality controlled by SP Technical Research Institute of Sweden. Recommended by Byggvarubedömningen and has been approved by SundaHus

    Voce di capitolato
    • The bathroom cabinets can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the cabinet straight to the tiles.

      Skåforms cabinets are produced in Sweden with focus on sustainability and as small impact on the environment as possible. 

    Specifiche tecniche
    • Rif. Unicopolar-12
    • Famiglia di prodottoBathroom cabinet Skåform
    • Gruppo di famigliaPolar
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-06-20
    • Numero di versione1
    • Altezza (mm)525
    • Larghezza (mm)650
    • Profondità (mm)147
    Relativo a
    • Materiale principaleLaminato
    • Progettato inSvezia
    • Prodotto inSvezia
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Bagno - Arredobagno
    • Clasificazione IFCMobilia
    • Nome UNSPSCCabinets
    • Codice UNSPSC30161801
    • Codice Uniclass 2015Pr_40_30_78_03
    • Descrizione Uniclass 2015Bathroom cabinets
    • Codice CSI MasterFormat 201441 53 13
    • Titolo CSI MasterFormat 2014Storage Cabinets
    • Numero OmniClass23-31 25 13
    • Titolo OmniClassBathroom Cabinets