Pubblica i tuoi prodotti
07' Wide - Option 06 Break Room
07' Wide - Option 06 Break Room
07' Wide - Option 06 Break Room

    07' Wide - Option 06 Break Room

    • Kit is designed to represent one common option used for Break rooms at this Height and Width
    • Kit includes two base cabinets, three upper wall cabinets, one countertop with backsplash, and one sink with faucet.
    • ADA accessible.
    • Appliances are for visual representation only, NOT included in budget price


    Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of both upper and lower cabinets with a sink and counter top. Each cabinet door can be equipped with a lock.Design
    • Multiple pull options
    • Angled top is optional
    • Counter can be equipped with side splash if necessary
    • Lock options available
    Voce di capitolato
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Specifiche tecniche
    • Rif. UnicoCasework_Break_Room_LAM_07_06
    • Famiglia di prodottoEducation
    • Gruppo di famigliaFlex Space, Classroom, Lockers, Casework
    • TipoMontaggio (oggetti multipli)
    • Data di pubblicazione2021-01-29
    • Numero di versione1
    Relativo a
    • Materiale principaleLaminato
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectArredo - Ripiani & scaffali
    • Clasificazione IFCMobilia
    • Numero OmniClass23-21 19 11
    • Titolo OmniClassModular General Casework