Pubblica i tuoi prodotti
2 Door 2 Drawer Laminate Storage Cabinet
2 Door 2 Drawer Laminate Storage Cabinet

    2 Door 2 Drawer Laminate Storage Cabinet

    2 Door Storage Cabinet w/ 2 drawers

    Our two door storage cabinet with drawers is part of Southwest Solutions’ modular casework line; a flexible and durable alternative to built-in millwork. This is a highly customizable family, and all of our casework is backed with a Limited Lifetime Warranty. The cabinet is finished on all four sides and uses 2mm PVC edge banding for a durable, long-term solution. Units with one or more drawers have a center partition with two adjustable shelves on one side and a coat rod on the other. Use simple parameters within the model to choose various handles, door types, toe kicks, and more.

    Standard sizes
    Widths: 24", 30", 36"
    Depths: 24", 30"
    Heights: 60", 66", 72", 84"

    • Includes center partition with coat rod on one side and two adjustable shelves on the other
    • Special configurations available upon request
    • Pricing is INCLUDED in model
    • Cost estimate updates dynamically with changes to the model


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again.Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Voce di capitolato
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of 3/4" thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
    Specifiche tecniche
    • Rif. UnicoSSG_Cabinet_Storage_2_Door_2_Drawer_LAM
    • Famiglia di prodottoEducation
    • Gruppo di famigliaFlex Space, Classroom, Lockers, Casework
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2021-01-29
    • Numero di versione1
    Relativo a
    • Materiale principaleLaminato
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectArredo - Ripiani & scaffali
    • Clasificazione IFCMobilia
    • Codice CSI MasterFormat 201412 32 16
    • Titolo CSI MasterFormat 2014Manufactured Plastic-Laminate-Clad Casework
    • Numero OmniClass23-21 19 11 13
    • Titolo OmniClassWood Modular General Casework
    • Codice CSI UniFormat IIE2020
    • Titolo CSI UniFormat IIMovable Furnishings

    Disponibilità Regionale

    Nord America
    Anguilla
    Antigua e Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Costa Rica
    Cuba
    Curaçao
    Dominica
    El Salvador
    Giamaica
    Grenada
    Groenlandia
    Guadalupa
    Guatemala
    Haiti
    Honduras
    Isole BES
    Isole Cayman
    Isole Turks e Caicos
    Isole Vergini Americane
    Isole Vergini britanniche
    Martinica
    Messico
    Montserrat
    Nicaragua
    Panamá
    Porto Rico
    Repubblica Dominicana
    Saint Kitts e Nevis
    Saint Martin
    Saint Vincent e Grenadine
    Saint-Barthélemy
    Saint-Pierre e Miquelon
    Santa Lucia
    Sint Maarten
    Stati Uniti
    Trinidad e Tobago