Pubblica i tuoi prodotti
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
Solid collection - BIM textures
    STACBOND

    Solid collection - BIM textures

    A building that stands out for its colours and shine? Or a commercial establishment that is in keeping with the brand image? STACBOND’s Solid Collection includes the entire colour spectrum, offering a range of almost unlimited solutions. From the most discrete and sober tones to the most bright and cheerful, the only design limits are in the imagination.

    STACBOND composite panel is composed of two aluminium sheets and a mineral charge inner core. It has excellent mechanical properties, providing bending rigidity with reduced weight, surface flatness, durability and ease of maintenance.

    Voce di capitolato
    • Its manufacturing standard consists of an outer sheet of aluminium alloy 5005 and an inner sheet of 3105. There are two different cores available depending on their mineral charge which may be non-combustible or fire retardant, and are classified (in accordance with UNE 13501-1:2007) as A2-s1, d0 (STACBOND A2 non-combustible) and B-s1, d0 (STACBOND FR fire retardant).

      Our experience and know-how is put at the service of technicians and architects to make their projects a reality. The customization of solutions and elements is one of our strengths that makes us a preferred partner in projects where ventilated facades play a major role.

      • Personalized finishes
      • Any color of the RAL / PANTONE / NCS charts
      • Ad-hoc assembly systems according to panel installation
      • Panel transformations
    Specifiche tecniche
    • Rif. Unicosolid-collection-bim-textures
    • Famiglia di prodottoSTACBOND Finishes
    • Gruppo di famigliaSolid collection
    • TipoMateriale di costruzione
    • Data di pubblicazione2022-07-11
    • Numero di versione1
    Relativo a
    • Materiale principaleAlluminio
    • Materiale secondarioComposite
    • Progettato inSpagna
    • Prodotto inSpagna
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Materiali da costruzione - Altro