Pubblica i tuoi prodotti
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller

    TOP MOUNTED SLIDING DOOR SYSTEM FD120 Surface Mounted Upper Roller

    ●Without damper model of FD120.

    Voce di capitolato
    • ●Door Width: Door Height Max. 2500 mm : Max. 1500 mm, Door Height 2501 - 3200 mm : 800 - 2000 mm
      ●Door Height: Max. 3200 mm
      ●Door Thickness: Min. 30 mm
      ●Load Capacity (per door): Max. 120 kg

    Specifiche tecniche
    • Rif. Unicotop-mounted-sliding-door-system-fd120-surface-mounted-upper-roller
    • Famiglia di prodottoTop-hung Soft closer for sliding door
    • Gruppo di famigliaFD series
    • TipoSottocomponente
    • Data di pubblicazione2026-08-04
    • Numero di versione1
    Relativo a
    • Materiale principaleZinco
    • Materiale secondarioAlluminio
    • Progettato inGiappone
    Classificazioni
    • Categoria BIMobjectPorte - Porte - Accessori

    Disponibilità Regionale

    Asia Nord America Africa Sud America Oceania