Alicantina-12 Glazed Green Roof Tile

Alicantina-12 Glazed Green Roof Tile

ALICANTINA-12 is a flat roof tile format that Tejas Borja has been manufacturing since 3 generations ago. This classic flat profile, known as French roof tile, has two curved lines as a barrel-pan effect and together with its installation in staggered formation (joints “heringborne” fashion) facilitates water drainage.

Glazed Green finish is obtained by double fire. A glossy finish that prevent premature aging of roofing tiles.

Voce di capitolato
  • Characteristics of the ALICANTINA-12 roof tile per unit: Length: 43 cm. Width: 25.2 cm. Weight: 3.2 kg. Units/sq.m.: 12.3 roof tiles Useful length: 37 cm. Units per ml eave line: 5 roof tiles Minimum pitch: 40% – 22º (*) Useful width: 21.5 cm Lateral overlap: 3.7 cm Head overlap: 6.0 cm Weight per sq. m.: 39 Kg Waterproofing: Breathable membrane Battens per sq. m: 2.7 Tejas Borja recommends dry installation for ALICANTINA-12 roof tile, using screws or special roofing adhesive. ALICANTINA-12 roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024. To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the ALICANTINA-12 roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation. Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications. (*) Check pitch panel according to the roof length and the geographical area.
Specifiche tecniche
  • Rif. UnicoAlicantina-12_Glazed_Green_roof_tile
  • Raccolta di collezioniFlat roof tile
  • CollezioneBorjaLINE
  • Data di pubblicazione2021-04-22
  • Numero di versione1
  • Altezza (mm)430
  • Larghezza (mm)252
Relativo a
  • Materiale principaleCeramica
  • Materiale secondarioCeramica
  • Progettato inSpagna
  • Prodotto inSpagna
  • Peso Netto (Kg)3.2
Classificazioni
  • Categoria BIMobjectEdilizia - Coperture, tetti e tegole
  • Clasificazione IFCTetto
  • Nome UNSPSCRoofing materials
  • Codice UNSPSC301515
  • Codice Uniclass 2015Ss_30_40_95_40
  • Descrizione Uniclass 2015Interlocking tile roofing systems
  • Codice CSI MasterFormat 201407 32 14
  • Titolo CSI MasterFormat 2014Ceramic and Porcelain Roof Tiles
  • Titolo OmniClassCeramic Roof Tiles
  • Numero OmniClass23-13 39 17 21
  • Codice CSI UniFormat IIB3010
  • Titolo CSI UniFormat IIRoof Coverings

Disponibilità Regionale

Europa Asia Sud America Oceania Africa Nord America