TB-10 TECH Red Roof TileTB-10 TECH Red Roof Tile
Vedi immagini precedenti
Vedi immagini successive

TB-10 TECH Red Roof Tile

The TB-10 TECH roof tiles is the technological evolution in the large size S-interlocking tile format. We have made improvements in the manufacturing and development process to give the roof tile even greater definition and make it completely watertight. Ideal for architectural projects anywhere in the world. Manufactured using plaster moulds and H-cassette production, we obtain a product with detail definition, more compact clay and very low absorption (< Klinker) and extremely strong. TB-10 TECH complies with mountain climate. It stands out by its design the barrel/curved roof tile aesthetic. It has double lateral overlapping and double longitudinal overlapping, for higher level of tightness, being a reliable product at low slope (Moby Dick II tested – CTMNC -Paris). The Red roof tile is the most traditional product that joins rural and historic centres in all landscapes. Red is the natural colour of our finest clays.
Voce di capitolato
  • The TB-10 TECH roofing tile is a large S-Interlocking clay roof tile (10 units/sq.m), very light and strong. It adapts to various batten spacings. TB-10 TECH is a BorjaTECH product, certified by Aenor, Afnor and complies to mountain climate. The S-Interlocking TB-10 TECH roof tiles has obtained the important French Certification AVIS TECHNIQUE CSTB.

    Characteristics of the TB-10 TECH roof tile per unit:
    • Length: 475 mm
    • Width: 282 mm
    • Weight: 3.45 kg/ roof tiles
    • Units per sq.m.: 10,4 roof tiles
    • Batten distance - VARIABLE: 390 - 410 mm
    • Units per eave line: 4,25 – 4,54 roof tiles
    • Minimum slope recommended: 30% - 17º (*)
    • Useful width: 235 - 220 mm
    • Pack: 5 roof tiles

    Tejas Borja recommends dry installation for TB-10 TECH roof tile, using screws or special roofing adhesive. TB-10 TECH roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024.
    To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the TB-10 TECH roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation.
    Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications.
    (*) Check pitch panel according to the roof length and the geographical area.
Specifiche tecniche
  • Rif. UnicoTB-10_Red_Roof_Tile
  • Famiglia di prodottoS-Interlocking roof tile
  • Gruppo di famigliaBorjaTECH
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-04-22
  • Numero di versione1
  • Altezza (mm)475
  • Larghezza (mm)282
Relativo a
  • Materiale principaleCeramica
  • Materiale secondarioCeramica
  • Progettato inSpagna
  • Prodotto inSpagna
  • Peso Netto (Kg)3.45
Classificazioni
  • Categoria BIMobjectEdilizia - Coperture, tetti e tegole
  • Clasificazione IFCTetto
  • Nome UNSPSCRoofing materials
  • Codice UNSPSC301515
  • Codice Uniclass 1.4L521
  • Descrizione Uniclass 1.4Roof tiles and slates
  • Codice Uniclass 2.0SS-20-40-95-40
  • Descrizione Uniclass 2.0Interlocking Tile Roofing Systems
  • Codice Uniclass 2015Ss_30_40_95_40
  • Descrizione Uniclass 2015Interlocking tile roofing systems
  • Codice Riferimento NBS20-40-95-40
  • Descrizione Riferimento NBSInterlocking Tile Roofing Systems
  • Codice CSI MasterFormat 201407 32 14
  • Titolo CSI MasterFormat 2014Ceramic and Porcelain Roof Tiles
  • Numero OmniClass23-13 39 17 21
  • Codice CSI UniFormat IIB3010
  • Titolo CSI UniFormat IIRoof Coverings

Disponibilità Regionale

Europa Asia Sud America Oceania Africa Nord America