TB-12 Red Roof Tile

TB-12 Red Roof Tile

TB-12 roof tile is the classic S-Interlocking format by Tejas Borja as one piece high profile roof tile, with multiple discontinuous, especially designed for the tight assembly of the parts aligned in vertical rows and horizontal courses. With 12 units per sq.m. TB-12 roof tiles are currently the S-interlocking roof tiles most used in residential buildings. Courtesy of their aesthetic and architectural versatility, S-Interlocking roof tiles are the most commonly used roof tiles across all five continents. The Red roof tile is the most traditional product that joins rural and historic centres in all landscapes. Red is the natural colour of our finest clays.
Voce di capitolato
  • Characteristics of the TB-12 roof tile per unit:
    Length: 43.9 cm.
    Width: 26.0 cm.
    Weight: 3.15 kg.
    Units/sq.m.: 12.8 roof tiles
    Useful length: 37.5 cm.
    Units per ml eave line: 5 roof tiles
    Minimum pitch: 30% – 17º (*)
    Useful width: 20.5 cm
    Lateral overlap: 5.5 cm
    Head overlap: 6.9 / 5.9 cm
    Weight per sq. m.: 40 Kg
    Waterproofing: Breathable membrane
    Battens per sq. m: 2.7

    Tejas Borja recommends dry installation for TB-12 roof tile, using screws or special roofing adhesive. TB-12 roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024.
    To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the TB-12 roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation.
    Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications.
    (*) Check pitch panel according to the roof length and the geographical area.
Specifiche tecniche
  • Rif. UnicoTB-12_Red_roof_tile
  • Famiglia di prodottoS-Interlocking roof tile
  • Gruppo di famigliaBorjaLINE
  • Data di pubblicazione2021-04-22
  • Numero di versione1
  • Larghezza (mm)439
  • Larghezza (mm)260
Relativo a
  • Materiale principaleCeramica
  • Materiale secondarioCeramica
  • Progettato inSpagna
  • Prodotto inSpagna
  • Peso Netto (Kg)3.15
Classificazioni
  • Categoria BIMobjectEdilizia - Coperture, tetti e tegole
  • Clasificazione IFCTetto
  • Nome UNSPSCRoofing materials
  • Codice UNSPSC301515
  • Codice Uniclass 2015Ss_30_40_95_40
  • Descrizione Uniclass 2015Interlocking tile roofing systems
  • Codice CSI MasterFormat 201407 32 14
  • Titolo CSI MasterFormat 2014Ceramic and Porcelain Roof Tiles
  • Numero OmniClass23-13 39 17 21
  • Codice CSI UniFormat IIB3010
  • Titolo CSI UniFormat IIRoof Coverings

Disponibilità Regionale

Europe Asia South America Oceania Africa Antarctica North America
Francia
Myanmar (Burma)
Argentina
Samoa
Algeria
Antartide
Anguilla
Spagna
Nepal
Bolivia
Isole Salomone
Benin
Isola Bouvet
Antigua e Barbuda
Portogallo
Corea del Nord
Brasile
Timor Est
Niger
Territori australi francesi
Aruba
Montenegro
Pakistan
Cile
Tokelau
Nigeria
Isola Heard e Isole McDonald
Barbados
Paesi Bassi
Filippine
Colombia
Tonga
Congo
Georgia del Sud e Sandwich Australi
Belize
Norvegia
Singapore
Ecuador
Tuvalu
Riunione
Bermuda
Polonia
Corea del Sud
Isole Falkland (Malvine)
Isole Minori Esterne degli Stati Uniti
Ruanda
Isole Vergini britanniche
Romania
Sri Lanka
Guiana Francese
Wallis e Futuna
Sant'Elena
Canada
Russia
Taiwan
Guyana
Vanuatu
São Tomé e Príncipe
Isole BES
San Marino
Tagikistan
Paraguay
Isole Pitcairn
Senegal
Isole Cayman
Serbia
Tailandia
Perù
Papua Nuova Guinea
Seychelles
Saint Martin
Slovacchia
Turkmenistan
Suriname
Isole Marianne Settentrionali
Sierra Leone
Costa Rica
Slovenia
Uzbekistan
Uruguay
Palau
Somalia
Curaçao
Svalbard e Jan Mayen
Vietnam
Venezuela
Samoa Americane
Sudafrica
Cuba
Svezia
Mongolia
Australia
Sudan del Sud
Dominica
Svizzera
Maldive
Isole Cook
Sudan
Repubblica Dominicana
Ucraina
Macau
Stati Federati di Micronesia
Swaziland
El Salvador
Regno Unito
Armenia
Figi
Tanzania
Groenlandia
Città del Vaticano
Azerbaijan
Polinesia Francese
Gambia
Grenada
Isole Åland
Bangladesh
Guam
Togo
Guadalupa
Monaco
Bhutan
Kiribati
Tunisia
Guatemala
Moldavia
Territori Britannici dell'Oceano Indiano
Isole Marshall
Uganda
Haiti
Macedonia (FYROM)
Brunei
Nauru
Sahara Occidentale
Honduras
Andorra
Cambogia
Nuova Caledonia
Zambia
Giamaica
Austria
Cina
Nuova Zelanda
Zimbabwe
Martinica
Bielorussia
Isola di Natale
Niue
Namibia
Messico
Belgio
Isole Cocos (Keeling)
Isola Norfolk
Angola
Montserrat
Bosnia ed Erzegovina
Georgia
Mozambico
Nicaragua
Bulgaria
Hong Kong
Mayotte
Panamá
Croazia
India
Botswana
Porto Rico
Cipro
Indonesia
Burkina Faso
Saint Kitts e Nevis
Repubblica Ceca
Giappone
Burundi
Santa Lucia
Danimarca
Kazakistan
Camerun
Saint-Pierre e Miquelon
Estonia
Kirghizistan
Capo Verde
Saint Vincent e Grenadine
Isole Faroe
Laos
Repubblica Centrafricana
Saint-Barthélemy
Finlandia
Malesia
Ciad
Sint Maarten
Germania
Iraq
Comore
Bahamas
Gibilterra
Israele
Costa d'Avorio
Trinidad e Tobago
Grecia
Giordania
Repubblica Democratica del Congo
Isole Turks e Caicos
Guernsey
Kuwait
Gibuti
Isole Vergini Americane
Ungheria
Libano
Guinea Equatoriale
Stati Uniti
Islanda
Oman
Eritrea
Irlanda
Palestina
Etiopia
Isola di Man
Qatar
Gabon
Italia
Arabia Saudita
Ghana
Jersey
Siria
Guinea
Lettonia
Turchia
Guinea-Bissau
Liechtenstein
Emirati Arabi Uniti
Kenya
Lituania
Yemen
Lesotho
Lussemburgo
Iran
Liberia
Malta
Afghanistan
Libia
Albania
Bahrein
Madagascar
Malawi
Mali
Mauritania
Mauritius
Marocco
Egitto