Pubblica i tuoi prodotti
TEROSON FO 150 FOIL-TACK M+S
TEROSON FO 150 FOIL-TACK M+S
TEROSON FO 150 FOIL-TACK M+S
    Teroson

    TEROSON FO 150 FOIL-TACK M+S

    TEROSON FO 150 FOIL-TACK M+S is Full-surface self-adhesive special sealing strip, water-, air- and diffusion-tight, equipped with hotmelt technology.

    Traditionally used on curtain walls and ensures the vapor-proof and airtight sealing of facade elements. It prevents the penetration of water vapor and the formation of condensation.

    Roll length: 20 m & 30 m ​

    Width: 80 mm, 100 mm, 150 mm, 200 mm, 240 mm, 300 mm, 350 mm, 400 mm, 500 mm, 700 mm

    Voce di capitolato
    • Properties:

      • For indoor use (warm, room-facing side of the wall)
      • Diffusion-, air tight
      • Thin, light-weight but highly robust
      • Very fast and user-friendly installation
      • Can be repositioned
      • Powerful adhesion even on wet window frames
      • Bitumen-free and bitumen-resistant
      • Can be used all year round (down to -5 °C)
      • Compliant with DIN 18533 for highest requirement

      Approvals:

      • DIN 18533 for highest requirements
      • EMICODE EC 1 PLUS 

      Technical descriptions:

      • Material base: Double-laminated special sealing strip combined withHenkel hotmelt technology
      • Color: Anthracite
      • Length (EN 1848-2): 20 / 30 m ± 0,1 %
      • Width (EN 1848-2): 150-1000 mm ± 0,05 %
      • Thickness (EN 1849-2): total - ca. 0,4 mm ± 10 % effect. 100µm ± 5 %
      • Area weight (EN 1849-2): ca. 0,4 kg/m² ± 0,03
      • Straightness (EN 1842-2): passed
      • Visible defects (EN 1842-2): passed
      • Application temperature: -5 °C bis +35 °C
      • Cold flexibility:(EN 495-5) > -30 °C
      • Tensile strength / Extension N/6mm): (EN 12311-2, method B) ≥ 25 N ≥ 30 %
      • Tear propagation resistance: (EN 12310-1) > 100 N (Nail shank)
      • Resistance to static load (EN 12730): ≤ 5 kg (test method B)
      • Resistance to impact: (EN 12691): ≤ 150 mm (test method A), ≤ 500 mm (test method B)
      • Shear resistance of the seams: (EN 12371-2) > 125 N/50 mm
      • Durability with artificial aging: (EN 1296 & EN 1928) passed
      • Resistance to chemicals: (DIN EN 847 & EN 1928) passed
      • Water vapor permeability: (EN 1931 (m²sPa/kg)) 4,0 ± 30% / sd-value = 102 m
      • Watertightness (EN 1928): 60 kPA (passed) /4 bar / 72 h ≙ 40 mW
      • Bitumen compatibility: (EN 1548 & EN 1928) passed
      • Fire resistance:(EN 13501-1) classe E
      • UV resistance: 12 months
      • Roll dimensions: 30 m long, 80-350 mm wide; 20 m long, 400-700 mm wide

      Installation instructions:

      TEROSON FO 150 FOIL-TACK M+S is equipped with an asymmetrically divided release film. After peeling off the 30 mm wide film, this part of the sealing strip can be fixed cleanly and efficiently to the profile/frame.
      In the 2nd step, evenly pull the release film off the selfadhesive hotmelt coating. Press the strip firmly down to the substrate using the TEROSON hard rubber roller.

    Specifiche tecniche
    • Rif. Unicoteroson-foils-facade-fo-150
    • TipoMateriale di costruzione
    • Data di pubblicazione2023-12-18
    • Numero di versione1
    Relativo a
    • Progettato inGermania
    • Prodotto inGermania
    Classificazioni
    • Categoria BIMobjectMateriali da costruzione - Impermeabilizzante