Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

;

Double Canal Languedoc

Unique ref.: 1DL
Produttore: TERREAL Couverture
Famiglia prodotto: Curved Tiles
Gruppo prodotto: Grands Moules du Sud
Larghezza (mm): 320
Profondità (mm): 510
Data di pubblicazione: 2018-10-12
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (8)
The appeal of the Double Canal Languedoc tile comes from its unique shape which echoes of Southern France roofs history. Its aesthetic, which follows the traditional break between visible and covered parts, is underlined by the Canal Sous accessory, a Terreal exclusive. This accessory has two formats : whole gauge or 3/4er gauge. As a Southern Large Format tile with double interlocking and double covering style, the DCL benefits from every improvements in terms of solidity and installation efficiency.

Lengthways shadow effect to underline visible/covered parts of a barrel roof. Straight cornet cut and curved pan to imitate Canal tile aspect. Ability to be installed on every type of roofs thanks to its 10mm lateral gauge and 20mm longitudinal one. Great mechanical resistance, thick curve and reinforcement strip underneath.


Materiale principale: Ceramics
Materiale secondario:
Progettato in: France
Prodotto in: France
Peso netto (kg): 4.9

Categoria BIMobject: Edilizia - Coperture, tetti e tegole
Classificazione IFC: Roof
Nome UNSPSC: Roofing materials
Codice UNSPSC: 301515
Uniclass 1.4 Codice: L521
Uniclass 1.4 Descrizione: Roof tiles and slates
Uniclass 2.0 Codice: PR-80-72-14
Uniclass 2.0 Descrizione: Clay Tiles
Uniclass 2015 Codice: Pr_25_93_72_12
Uniclass 2015 Descrizione: Clay interlocking tiles
NBS Reference Codice: 80-72-13
NBS Reference Descrizione: Clay Interlocking Tiles
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
Numero OmniClass: 23-13 39 17 11
Titolo OmniClass: Clay Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
Questo prodotto è disponibile in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Roof

Nome Valore
Application Pitched Roof
Core Material Clay
Covering Type Tile
Material Clay
Tile Type Southern Large Format
Weight per Square 47.5 kg

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Nome Valore
Material Clay

All BIM objects are real products from real manufacturers confirmed and approved