Pubblica i tuoi prodotti
Auroom Nativa Wellness Sauna
Auroom Nativa Wellness Sauna
    Thermory

    Auroom Nativa Wellness Sauna

    4.8 su 5 stelle4.8(5 recensioni)

    Nativa is a sauna where simplicity and rationality emerge. It is designed to instill a sense of calm and tranquillity.

    We call it Nativa because we want the space to feel as native as your home. Its strong relief wall panels give you a sense of safety and the comforting feeling that you belong.

    Nativa’s decorative profile introduces continuity to the room; horizontal wall panels broaden the sauna space, while the frontal glass wall widens the outdoor space.

    This sauna model is the basis for our main design principles that apply to all appliances: they are authentic, sculptural and modern. Nativa’s especially pleasant dim lighting makes it a cosy and comfortable place to be.

    Voce di capitolato
    • KEY FEATURES

      Panelling - Horizontal Profile STEP 27x64 mm

      Base Frame - Aluminum

      Exterior - Front wall with glass, back and side walls covered with plywood

      Interior - Inside wall & ceiling panels, benches, backrest (in sauna 120x180 the lower bench is movable)

      Door - Glass door with self-closing hinges and special-design handles

      Lighting - LED strips under the benches and behind the backrest (upper side)

      Auroom is a Thermory Company

    Specifiche tecniche
    • Rif. Uniconativa-wellness-sauna
    • Famiglia di prodottoAuroom Wellness Saunas
    • Gruppo di famigliaNativa
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2022-06-01
    • Numero di versione1
    Relativo a
    • Materiale principaleAbete
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectArticoli sanitari - Sanitari - Altro
    • Codice Uniclass 2015Ss_40_15_75_76
    • Descrizione Uniclass 2015Sauna package systems
    • Codice CSI MasterFormat 201413 24 16
    • Titolo CSI MasterFormat 2014Saunas
    • Numero OmniClass23-19 31 15 17
    • Titolo OmniClassSaunas