Pubblica i tuoi prodotti
Thermory Spruce Kodiak Decking
Thermory

Thermory Spruce Kodiak Decking

Thermory’s Kodiak decking range can be used to create a particularly rugged and natural atmosphere. Its sturdy boards, with their brushed texture, are inspired by the majestic Kodiak brown bear and represent the harsh, wild charm of the Alaskan forests, its natural habitat.

The Kodiak range is made with spruce that has been thermally modified using only heat and steam. Modified right through to the core, the boards are dimensionally stable and offer rot resistance for at least 25 years if correctly installed. Kodiak boards provide a natural and rustic feel alongside the first-class qualities that come with thermally modified wood.

Voce di capitolato
  • Application: Decking 

    Finish: Unoiled

    Species: Thermally modified spruce 

    Texture: Brushed

    Modification level: Intense 

    Installation types: Visible, hidden 

    Use: Exterior I

    Installation methods: Screw, clip

    Durability class: 1

    (25+ years’ protection against wood decay)

Specifiche tecniche
  • Rif. Unicospruce-decking-kodiak-est
  • Famiglia di prodottoDecking
  • Gruppo di famigliaKodiak Spruce
  • Data di pubblicazione2021-06-22
  • Numero di versione1
Relativo a
  • Materiale principaleThermally Modified Wood
  • Materiale secondarioLegno
  • Progettato inEstonia
  • Prodotto inEstonia
Classificazioni
  • Categoria BIMobjectEdilizia - Solai & massetti

Disponibilità Regionale

Europa Asia Africa Sud America Oceania