Pubblica i tuoi prodotti
Slab Desk 120cm
Tom Dixon

Slab Desk 120cm

4.2 su 5 stelle4.2(9 recensioni)
Slab is a robust collection which celebrates the natural beauty of oak. Each piece has generous proportions, solid materiality and is softened with a gently radius edge. The Slab family is made from solid oak, sourced from sustainably managed forests. The surface of the wood is deeply brushed to expose the grain, available in a natural finish or a black lacquer.
Voce di capitolato
    • Overall Length: 600
    • Overall Width: 1200
    • Overall Height: 750
    • Gross Weight: 10
    • Shipping Weight: 39
    • Category: Pr_40_50_21_21
    • Colour: Fumed, Natural, Black
    • Duration Unit: Years
    • Expected Life: 5
    • Material: Oak
    • Name: Slab Desk
    • Nominal Height: 750mm
    • Nominal Length: 530mm
    • Nominal Width: 1200mm
    • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: 3 years
    • Warranty Duration Unit: 3 years
Specifiche tecniche
  • Rif. UnicoSlab-Desk-120cm
  • Famiglia di prodottoTom Dixon
  • Gruppo di famigliaOffice Desks & Tables
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2023-04-18
  • Numero di versione1
  • Altezza (mm)750
  • Larghezza (mm)1200
  • Profondità (mm)600
Relativo a
  • Materiale principaleQuercia
  • Progettato inRegno Unito
  • Prodotto inRegno Unito
  • Peso Netto (Kg)10
Classificazioni
  • Categoria BIMobjectArredo - Ufficio - Tavoli
  • Clasificazione IFCOggetto
  • Codice Uniclass 2015Pr_40_50_21_21
  • Descrizione Uniclass 2015Desks

Disponibilità Regionale

Europa Asia Nord America Africa Sud America Oceania
Albania
Afghanistan
Anguilla
Algeria
Argentina
Australia
Andorra
Arabia Saudita
Antigua e Barbuda
Angola
Bolivia
Figi
Austria
Armenia
Aruba
Benin
Brasile
Guam
Belgio
Azerbaijan
Bahamas
Botswana
Cile
Isola Norfolk
Bielorussia
Bahrein
Barbados
Burkina Faso
Colombia
Isole Cook
Bosnia ed Erzegovina
Bangladesh
Belize
Burundi
Ecuador
Isole Marianne Settentrionali
Bulgaria
Bhutan
Bermuda
Camerun
Guiana Francese
Isole Marshall
Cipro
Brunei
Canada
Capo Verde
Guyana
Isole Minori Esterne degli Stati Uniti
Città del Vaticano
Cambogia
Costa Rica
Ciad
Isole Falkland (Malvine)
Isole Pitcairn
Croazia
Cina
Cuba
Comore
Paraguay
Isole Salomone
Danimarca
Corea del Nord
Curaçao
Congo
Perù
Kiribati
Estonia
Corea del Sud
Dominica
Costa d'Avorio
Suriname
Nauru
Finlandia
Emirati Arabi Uniti
El Salvador
Egitto
Uruguay
Niue
Francia
Filippine
Giamaica
Eritrea
Venezuela
Nuova Caledonia
Germania
Georgia
Grenada
eSwatini
Nuova Zelanda
Gibilterra
Giappone
Groenlandia
Etiopia
Palau
Grecia
Giordania
Guadalupa
Gabon
Papua Nuova Guinea
Guernsey
Hong Kong
Guatemala
Gambia
Polinesia Francese
Irlanda
India
Haiti
Ghana
Samoa
Islanda
Indonesia
Honduras
Gibuti
Samoa Americane
Isola di Man
Iran
Isole BES
Guinea
Stati Federati di Micronesia
Isole Åland
Iraq
Isole Cayman
Guinea Equatoriale
Timor Est
Isole Faroe
Isola di Natale
Isole Turks e Caicos
Guinea-Bissau
Tokelau
Italia
Isole Cocos (Keeling)
Isole Vergini Americane
Kenya
Tonga
Jersey
Israele
Isole Vergini britanniche
Lesotho
Tuvalu
Lettonia
Kazakistan
Martinica
Liberia
Vanuatu
Liechtenstein
Kirghizistan
Messico
Libia
Wallis e Futuna
Lituania
Kuwait
Montserrat
Madagascar
Lussemburgo
Laos
Nicaragua
Malawi
Macedonia del Nord
Libano
Panamá
Mali
Malta
Macau
Porto Rico
Marocco
Moldavia
Maldive
Repubblica Dominicana
Mauritania
Monaco
Malesia
Saint Kitts e Nevis
Mauritius
Montenegro
Mongolia
Saint Martin
Mayotte
Norvegia
Myanmar (Burma)
Saint Vincent e Grenadine
Mozambico
Paesi Bassi
Nepal
Saint-Barthélemy
Namibia
Polonia
Oman
Saint-Pierre e Miquelon
Niger
Portogallo
Pakistan
Santa Lucia
Nigeria
Regno Unito
Palestina
Sint Maarten
Repubblica Centrafricana
Repubblica Ceca
Qatar
Stati Uniti
Repubblica Democratica del Congo
Romania
Singapore
Trinidad e Tobago
Riunione
Russia
Siria
Ruanda
San Marino
Sri Lanka
Sahara Occidentale
Serbia
Tagikistan
Sant'Elena
Slovacchia
Tailandia
São Tomé e Príncipe
Slovenia
Taiwan
Senegal
Spagna
Territori Britannici dell'Oceano Indiano
Seychelles
Svalbard e Jan Mayen
Turchia
Sierra Leone
Svezia
Turkmenistan
Somalia
Svizzera
Uzbekistan
Sudafrica
Ucraina
Vietnam
Sudan
Ungheria
Yemen
Sudan del Sud
Tanzania
Togo
Tunisia
Uganda
Zambia
Zimbabwe