Pubblica i tuoi prodotti
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
Slab Dining Chair
    Tom Dixon

    Slab Dining Chair

    4.7 su 5 stelle4.7(13 recensioni)
    Slab is a robust collection which celebrates the natural beauty of oak. Each piece has generous proportions, solid materiality and is softened with a gently radius edge. The Slab family is made from solid oak, sourced from sustainably managed forests. The surface of the wood is deeply brushed to expose the grain, available in a natural finish or a black lacquer.
    Voce di capitolato
      • Overall Length: 530
      • Overall Width: 500
      • Overall Height: 770
      • Gross Weight: 7
      • Shipping Weight: 15
      • Category: Pr_40_50_12_22
      • Colour: Black, Natural
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Oak
      • Name: Slab Side Chair
      • Nominal Height: 700mm
      • Nominal Length: 5300mm
      • Nominal Width: 500mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Specifiche tecniche
    • Rif. UnicoSlab-Dining-Chair
    • Famiglia di prodottoTom Dixon
    • Gruppo di famigliaChairs, Stools & Benches
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2023-04-18
    • Numero di versione1
    • Altezza (mm)770
    • Larghezza (mm)500
    • Profondità (mm)530
    Relativo a
    • Materiale principaleQuercia
    • Progettato inRegno Unito
    • Prodotto inRegno Unito
    • Peso Netto (Kg)7
    Classificazioni
    • Categoria BIMobjectArredo - Sedie, sgabelli, panche
    • Clasificazione IFCOggetto
    • Codice Uniclass 2015Pr_40_50_12_22
    • Descrizione Uniclass 2015Dining chairs

    Disponibilità Regionale

    Europa Asia Nord America Africa Sud America Oceania
    Albania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Australia
    Andorra
    Arabia Saudita
    Antigua e Barbuda
    Angola
    Bolivia
    Figi
    Austria
    Armenia
    Aruba
    Benin
    Brasile
    Guam
    Belgio
    Azerbaijan
    Bahamas
    Botswana
    Cile
    Isola Norfolk
    Bielorussia
    Bahrein
    Barbados
    Burkina Faso
    Colombia
    Isole Cook
    Bosnia ed Erzegovina
    Bangladesh
    Belize
    Burundi
    Ecuador
    Isole Marianne Settentrionali
    Bulgaria
    Bhutan
    Bermuda
    Camerun
    Guiana Francese
    Isole Marshall
    Cipro
    Brunei
    Canada
    Capo Verde
    Guyana
    Isole Minori Esterne degli Stati Uniti
    Città del Vaticano
    Cambogia
    Costa Rica
    Ciad
    Isole Falkland (Malvine)
    Isole Pitcairn
    Croazia
    Cina
    Cuba
    Comore
    Paraguay
    Isole Salomone
    Danimarca
    Corea del Nord
    Curaçao
    Congo
    Perù
    Kiribati
    Estonia
    Corea del Sud
    Dominica
    Costa d'Avorio
    Suriname
    Nauru
    Finlandia
    Emirati Arabi Uniti
    El Salvador
    Egitto
    Uruguay
    Niue
    Francia
    Filippine
    Giamaica
    Eritrea
    Venezuela
    Nuova Caledonia
    Germania
    Georgia
    Grenada
    eSwatini
    Nuova Zelanda
    Gibilterra
    Giappone
    Groenlandia
    Etiopia
    Palau
    Grecia
    Giordania
    Guadalupa
    Gabon
    Papua Nuova Guinea
    Guernsey
    Hong Kong
    Guatemala
    Gambia
    Polinesia Francese
    Irlanda
    India
    Haiti
    Ghana
    Samoa
    Islanda
    Indonesia
    Honduras
    Gibuti
    Samoa Americane
    Isola di Man
    Iran
    Isole BES
    Guinea
    Stati Federati di Micronesia
    Isole Åland
    Iraq
    Isole Cayman
    Guinea Equatoriale
    Timor Est
    Isole Faroe
    Isola di Natale
    Isole Turks e Caicos
    Guinea-Bissau
    Tokelau
    Italia
    Isole Cocos (Keeling)
    Isole Vergini Americane
    Kenya
    Tonga
    Jersey
    Israele
    Isole Vergini britanniche
    Lesotho
    Tuvalu
    Lettonia
    Kazakistan
    Martinica
    Liberia
    Vanuatu
    Liechtenstein
    Kirghizistan
    Messico
    Libia
    Wallis e Futuna
    Lituania
    Kuwait
    Montserrat
    Madagascar
    Lussemburgo
    Laos
    Nicaragua
    Malawi
    Macedonia del Nord
    Libano
    Panamá
    Mali
    Malta
    Macau
    Porto Rico
    Marocco
    Moldavia
    Maldive
    Repubblica Dominicana
    Mauritania
    Monaco
    Malesia
    Saint Kitts e Nevis
    Mauritius
    Montenegro
    Mongolia
    Saint Martin
    Mayotte
    Norvegia
    Myanmar (Burma)
    Saint Vincent e Grenadine
    Mozambico
    Paesi Bassi
    Nepal
    Saint-Barthélemy
    Namibia
    Polonia
    Oman
    Saint-Pierre e Miquelon
    Niger
    Portogallo
    Pakistan
    Santa Lucia
    Nigeria
    Regno Unito
    Palestina
    Sint Maarten
    Repubblica Centrafricana
    Repubblica Ceca
    Qatar
    Stati Uniti
    Repubblica Democratica del Congo
    Romania
    Singapore
    Trinidad e Tobago
    Riunione
    Russia
    Siria
    Ruanda
    San Marino
    Sri Lanka
    Sahara Occidentale
    Serbia
    Tagikistan
    Sant'Elena
    Slovacchia
    Tailandia
    São Tomé e Príncipe
    Slovenia
    Taiwan
    Senegal
    Spagna
    Territori Britannici dell'Oceano Indiano
    Seychelles
    Svalbard e Jan Mayen
    Turchia
    Sierra Leone
    Svezia
    Turkmenistan
    Somalia
    Svizzera
    Uzbekistan
    Sudafrica
    Ucraina
    Vietnam
    Sudan
    Ungheria
    Yemen
    Sudan del Sud
    Tanzania
    Togo
    Tunisia
    Uganda
    Zambia
    Zimbabwe