Pubblica i tuoi prodotti
CMS-1650 Central Monitoring Station
Triatek

CMS-1650 Central Monitoring Station

Triatek’s CMS-1650 Central Monitoring Station simultaneously displays the parameters for up to four critical environment spaces controlled by FMS-1650 Room Pressure Controllers.


The CMS-1650 is ideal for nurses’ stations, and situations where staff are tasked with constantly monitoring multiple critical environments. It features a user-friendly touchscreen display, along with visual and audible alarms to alert staff when a room becomes compromised.


The CMS-1650 creates a convenient, centralized location for accessing critical information like room pressure, isolation mode, and room status of multiple spaces.


The CMS-1650 connects to corresponding FMS-1650s through a 4-conductor cable, and no additional power supply is required. The CMS-1650 is BACnet® compatible.

Specifiche tecniche
  • Rif. Unicotriatek-011
  • Famiglia di prodottoClimate Control (HVAC)
  • Gruppo di famigliaRemote Monitors
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-10-28
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Pannelli di controllo - Termostati
  • Codice CSI MasterFormat 201423 09 13
  • Titolo CSI MasterFormat 2014Instrumentation and Control Devices for HVAC