Utilizziamo i cookie per il nostro sito. Utilizzando questo sito autorizzi l'utilizzo dei cookie..
;

Door panel UR350

Unique ref.: Door_panel_UR350
Produttore: Troax
Famiglia prodotto: Property Protection
Gruppo prodotto: Troax Classic
Altezza (mm): 2200
Profondità (mm): 30
Data di pubblicazione: 2019-05-22
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
The UR 350 Padlock door is primarily designed to be
used together with Troax UR 350 mesh panel. UR 350
doors and panels are ideal for secure environments
where the risk of break-ins is low. The door leaf has a
30x20 mm steel tube frame and two horizontal tubes
to create strength and stability. The 50x50 mesh
aperture also makes it virtually impossible for a hand
to reach through the mesh. Doors are supplied preassembled and are ready for installation. Applications are for Property Protection, partition panels, cellar storage and attic storage.

Door frame 19x19mm. Door leaf consist of tubes 30x20 and mesh 50x50mm with wire 2.5x2.5mm


Materiale principale: Steel
Materiale secondario: Steel
Progettato in: Sweden
Prodotto in: Sweden
Peso netto (kg): 12.6

Categoria BIMobject: Porte - Sicurezza
Classificazione IFC: Door Panel
Uniclass 2015 Codice: Pr_30_59_23_11
Uniclass 2015 Descrizione: Carbon steel door frames
NBS Reference Codice: 59-23-55
NBS Reference Descrizione: Metal Doorsets
Questo prodotto è disponibile in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®