Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

;

Wall panel UX450

Unique ref.: Wall_panel_UX450
Produttore: Troax
Famiglia prodotto: Property Protection
Gruppo prodotto: Troax Medium
Altezza (mm): 2200
Profondità (mm): 30
Data di pubblicazione: 2019-05-22
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (2)
UX 450 is a strong mesh wall with a good protection
against burglary. Troax UX 450 is primarily used as a
front wall in areas with already reasonable outer
protection. UX 450 is compatible with UR 350 and UX
550. The Troax modular mesh panel system makes it
possible to create separate storage areas in virtually
any common space. The 50x50 mesh aperture also
makes it virtually impossible for a hand to reach
through the mesh. Applications are for Property Protection, partition panels, cellar storage and attic storage.

Tubular frame 30x20mm, mesh 50x50mm with wire 3x3.75mm


Materiale principale: Steel
Materiale secondario:
Progettato in: Sweden
Prodotto in: Sweden
Peso netto (kg): 5.2

Categoria BIMobject: Pareti - Muri - Altro
Classificazione IFC: Wall
Uniclass 2015 Codice: Pr_25_71_57_60
Uniclass 2015 Descrizione: Partition panels
NBS Reference Codice: 25-12-65-55
NBS Reference Descrizione: Mesh Panel Partition Systems
Questo prodotto è disponibile in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Walls - Other

Nome Valore
Width 200 ; 300 ; 500 ; 700 ; 1000 ; 1200 ; 1500 mm

All BIM objects are real products from real manufacturers confirmed and approved