Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

;

DE URSA Pure Floc KD cavity insulation 120 mm

Unique ref.: DE_MAT_GLW_PUO_PF_KD_34_120_1
Produttore: URSA
Famiglia prodotto: URSA PURE ONE
Gruppo prodotto: Insulation
Larghezza (mm): 1000
Altezza (mm): 1000
Profondità (mm): 120
Data di pubblicazione: 2019-01-11
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (3)
The URSA blow-in insulation combines the excellent technical properties of mineral wool with a fast and flexible processing. This provides a easy, safe and durable insulation solution. URSA blow-in insulation Pure Floc and Pure Floc KD stands for excellent thermal, sound and fire protection in one. Of course, with just two products, almost all application areas in new and old buildings can be insulated in a non-combustible way. URSA blow-in insulation can be processed quickly and safely with all common blowing-in machines.

URSA Pure Floc KD is additionally water-repellent and is used as core insulation to completely fill the cavity of double-shell masonry for external walls, e.g. cavity wall insulation (bulk density: 30-40 kg / m³). The product is very good thermal insulating, very good sound absorbing, non-flammable, absolutely settlement-safe and is material-saving and joint-free. Certified with RAL quality mark and certified with the Blue Angel "low emission".
Dimensions: 16.6 kg per bag


Materiale principale: Mineral wool
Materiale secondario:
Progettato in: Germany
Prodotto in: Germany
Peso netto (kg): 6.51

Categoria BIMobject: Building Materials - Insulation
Nome UNSPSC: Insulation
Codice UNSPSC: 3014
Uniclass 1.4 Codice: L6815
Uniclass 1.4 Descrizione: Thermal insulation
Uniclass 2.0 Codice: PR-45-06-50
Uniclass 2.0 Descrizione: Mineral Wool Insulation
Uniclass 2015 Codice: Pr_25_57_06_53
Uniclass 2015 Descrizione: Mineral wool insulation
NBS Reference Codice: 45-06-50
NBS Reference Descrizione: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Numero OmniClass: 23-13 25 19
Titolo OmniClass: Thermal Insulation 
Questo prodotto è disponibile in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Nome Valore
Application Insulation
Color White
Flame Spread Index Euroclass A1
Installation Blow-in insulation
Material URSA Mineral Wool
Sheathing None
Size Thickness 120 mm
Thermal Insulance Lambda (design) = 0,034 W/(mK) / Lambda (calc.) = 0,035 W/(mK)
Thermal Resistance Rd=3,5 m²K/W
Thickness 120
Vapor Permeability MU1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

Nome Valore
Fire rating Euroclass A1
Permeability 1
R-value 3.5
Specific heat 1030
λ-value 0.035

All BIM objects are real products from real manufacturers confirmed and approved