Pubblica i tuoi prodotti
VELUX Modular Skylights - Step Longlight 5-25°
VELUX Modular Skylights - Step Longlight 5-25°
VELUX Modular Skylights - Step Longlight 5-25°
VELUX Modular Skylights - Step Longlight 5-25°
VELUX Modular Skylights - Step Longlight 5-25°
VELUX Modular Skylights - Step Longlight 5-25°

    VELUX Modular Skylights - Step Longlight 5-25°

    3.2 su 5 stelle3.2(5 recensioni)

    The Step Longlight solution enables great daylight design in buildings with large, open atriums. The solution consists of multiple rows of VELUX modular skylights connected as Step Longlights 5-25°.

    Suitable for:

    • Flat roof
    • Flat roofing material
    • Roof opening extra large
    • Rooflight installation pitch 5-25°

    Key benefits:

    • Prefabricated solution for large, glazed roofs
    • Elegant design with option of slim beams between the rows/steps
    • Maximum daylight through the roof

    The rows are connected by a factory finished flashing that ensures drainage of water between the rows. The rows must be supported by structural beams on the inside of the building.

    Modular Skylights are delivered with a 10-year guarantee on modules and flashings.

    VELUX skylight specialists offer support throughout design, specification and installation, including design of structural beams. Please note that structural beams and sub-constructions are not included in the VELUX delivery.

    Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.


    Voce di capitolato
    • Modular Skylights come with standard low-energy double or triple glazing with the following features:

      • Insulated glazing (Ug values down to 0.5 W/m²K)
      • Toughened outer glass
      • Laminated inner safety glass
      • Falling through safety
      • Sound insulation (traffic, rain and hail)
      • Warm edge spacer (protects insulation properties over time and minimizes the risk of condensation at pane edges)
      • Step pane (leads water off the unit)
      • Sun protection coating (optional)

      Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.

    Specifiche tecniche
    • Rif. Unicostep-longlight
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2019-08-06
    • Numero di versione1
    Relativo a
    • Materiale principaleVetro
    • Progettato inDanimarca
    • Prodotto inDanimarca
    Classificazioni
    • Categoria BIMobjectFinestre - Finestre da tetto
    • Clasificazione IFCFinestra
    • Nome UNSPSCWindows
    • Codice UNSPSC301716
    • Codice CSI MasterFormat 201408 62 00
    • Titolo CSI MasterFormat 2014Unit Skylights

    Disponibilità Regionale

    Europa Nord America Asia