Viewrail FLIGHT Floating Stairs, U-TurnViewrail FLIGHT Floating Stairs, U-TurnViewrail FLIGHT Floating Stairs, U-Turn
Vedi immagini precedenti
Vedi immagini successive
Viewrail

Viewrail FLIGHT Floating Stairs, U-Turn

The Viewrail FLIGHT Floating Stairs U Shape system is a unique offering designed around optimizing your space. It is most often used in a smaller square opening where a 90-degree stair system will not have enough space. Typically, a U shape will have three smaller sections containing around four steps each. The mono-stringer will run beneath the entire system with connection points tying each section together and creating an extremely strong, durable system.

Features:

  • Mild Steel construction
  • Accessible installation
  • Customized for your space
  • 4 week lead time

Advantages

  • Solves issues of smaller openings
  • Minimizes footprint without sacrificing centerpiece
  • Visually striking, will make visitors go “how did they do that”
  • Smaller individual steel tubes are easier to move on job site
  • Depending on blocking, can install in increments with small sections

Disadvantages

  • Typically requires blocking at each landing point
  • More connection points, spending more time tightening bolts
Specifiche tecniche
  • Rif. Unicou-turn-stair-stringer
  • Famiglia di prodottoFLIGHT
  • Gruppo di famigliaU-Turn
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-06-22
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectEdilizia - Scale
  • Clasificazione IFCRampa di Scale
  • Nome UNSPSCStair parts
  • Codice UNSPSC30161908
  • Codice Uniclass 2015EF_35_10
  • Descrizione Uniclass 2015Stairs
  • Codice CSI MasterFormat 201406 43 13
  • Titolo CSI MasterFormat 2014Wood Stairs
  • Titolo OmniClassStairs
  • Numero OmniClass23-17 23 17
  • Codice CSI UniFormat IIC20
  • Titolo CSI UniFormat IISTAIRS

Disponibilità Regionale

Nord America
Stati Uniti