Pubblica i tuoi prodotti
Architectural Panels - MetalSpaces

Architectural Panels - MetalSpaces

MetalSpaces laser cut panels give you flexibility with your designs by offering a variety of materials, finishes, and patterns.

Elevate your architectural project with our versatile Architectural Panels. For all types of commercial spaces, our panels seamlessly adapt to your design needs. From facades to interior partitions, feature walls to decorative elements, the possibilities are endless. Choose from a wide range of primary, organic, and geometric patterns to bring your unique vision to life.

Material:

Aluminum panels are available in 1/8″, 3/16″ and 1/4″

Stainless Steel panels are available in 14Ga alloy 304 and 316

Steel panels are available in 14Ga and 11GA

Finish:

Aluminum ~ Powder Coat and PVDF

Stainless Steel – Brushed Satin

Steel ~ Powder Coat, Weathered, and Mill

Custom thicknesses and finishes are available upon request.

MetalSpaces stocks laser-cut panels for your time-sensitive projects. All panels are powder coated and suitable for interior and exterior applications.

Available panels are aluminum laser cut 1/8” x 47 7/8” x 59 7/8”

Choose from stock patterns: PG-08, PO-20, and PP-05

Colors: Sepia Brown and Coffee Tan

Aluminum panels have the flexibility to field drill and field cut to fit. Use a circular saw or table saw with an 80-tooth minimum carbide-tipped blade for a clean edge. Deburr and smooth cut edge with 180 grit minimum sandpaper as required.

Voce di capitolato
  • FLAT PANEL WIDTH AND HEIGHT FOR TYPE (HC), (TS) & (US)

    Material
    Aluminum: 1/8”, 3/16” & 1/4”, Stainless Steel: 14GA, Steel: 14GA , 11GA

    Finish
    Aluminum: Powder Coat, PVDF, Stainless Steel: Brushed Satin, Steel: Powder Coat, Weathered, Mill

    Width”: 48, 36, 24 Height”: 120, 96, 60, 48, 24

    Above options are available in any of our Standard Patterns as shown, FotoFacade or Custom Pattern
    Standard cost-effective sizes shown, custom sizes available at a premium cost add.

Specifiche tecniche
  • Rif. Unicoarchitectural-panels
  • Famiglia di prodottoMetal Panel Systems
  • Gruppo di famigliaMetalSpaces
  • TipoMateriale di costruzione
  • Data di pubblicazione2023-12-06
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio inossidabile
  • Materiale secondarioAlluminio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectPareti - Muri esterni

Disponibilità Regionale

Nord America
Stati Uniti