Pubblica i tuoi prodotti
Decorative Ceiling Systems - MetalSpaces

Decorative Ceiling Systems - MetalSpaces

Laser Cut Ceiling Systems: A Practical and Attractive Solution for Architectural Spaces

Enhance Your Commercial Space with High-Quality Materials and Functional Benefits

Laser cut ceiling systems are a popular choice for commercial spaces due to their ability to provide both visual appeal and acoustic control. These systems are made from high-quality materials, including stainless steel, aluminum, and copper, and can be finished in a variety of colors and styles to match the design of the surrounding area. The laser cut patterns on these systems can also add visual interest and depth to the design, creating a unique and eye-catching feature.

Voce di capitolato
  • Hook and Cable System

    Materials:
    Aluminum: 1/8”, 3/16” & 1/4” Steel: 14GA & 11GA Stainless Steel: 14GA

    Finish:
    Aluminum: Powder Coat, PVDF
    Steel: Zinc, Rich Prime and Powder Coat, Weathered, Mill
    SS: Brushed Satin

    Tee System

    Materials:
    Aluminum, Stainless Steel, Steel

    Finish:
    Aluminum: Powder Coat, PVDF
    Steel: Zinc, Rich Prime and Powder Coat, Weathered, Mill
    SS: Brushed Satin

    Standard Dimensions for Hook and Cable System
    Width: 44, 32, 26, 20 Length: 116, 92, 56, 44, 32

    Standard Dimensions for Tee system
    Width: 23 5/8 Length: 47 ¼, 23 5/8

    Above options are available in any of our Standard Patterns, FotoFacade or Custom Pattern

    Standard cost-effective sizes shown, custom sizes available at a premium cost add.

Specifiche tecniche
  • Rif. Unicodecorative-ceiling-systems
  • Famiglia di prodottoMetal Panel Systems
  • Gruppo di famigliaMetalSpaces
  • TipoMateriale di costruzione
  • Data di pubblicazione2023-12-06
  • Numero di versione1
Relativo a
  • Materiale principaleAcciaio inossidabile
  • Materiale secondarioAlluminio
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectPareti - Muri esterni

Disponibilità Regionale

Nord America
Stati Uniti