Inserisci la tua posizione e lingua priorizzare le informazioni locali. Continua
ECO ELLIPSE™ Aluminum Railing System

ECO ELLIPSE™ Aluminum Railing System

The Eco line by VIVA Railings is an economical line-up of railing system while maintaining the DNA of VIVA’s high quality and exceptional modern designs. Eco line is a fresh departure from standard bulky curtain wall type profile aluminum railing systems currently in the market.

Eco Ellipse Aluminum Railing System is a soft modern design ideally suited for high-end multi-family residential applications. The design is comprised of Ellipse shaped post with or without the top rail in oval or rectangular profiles. Infill is typically laminated glass with floating horizontal edges. Custom colored or patterned glass in-fill options available upon request.

Eco Vista & Eco Ellipse systems are available in all standard RAL powder coating or Kynar colors, custom colors available upon request.

WHY ALUMINUM?

Aluminum provides an excellent strength to weight ratio while keeping costs down. The shorter lead times, economy and quick prototyping make  Aluminum Railing Systems appealing to architects and contractors alike.

Aluminum being extremely flexible and workable allows for multiple design options for any of your custom needs.  Not only that, you can have almost as many finishing options with aluminum that you can with stainless steel.

The durability of aluminum means it can withstand numerous weather conditions and environments and is extremely resistant to corrosion and rust.

The energy to produce one ton of aluminum for fabrication is only 5% that of other materials, saving nearly 10 tons of CO2 emissions – an extra benefit that enhances LEEDS ratings for a project.

Voce di capitolato
  • Post Material:
    Aluminum

    Finish:
    Powder Coat - Super Polyester (AAMA 2604) - $ ¹
    Powder Coat - PVDF (AAMA 2605) - $$

    Size:
    3.2"x1.8" Oval section post @ 4'-0" max. O.C.

    Mounting Options
    Fascia Core or Top mount.

    INFILL MATERIAL:  Glass

    1. A.  Glass Finish:
      Clear, Tinted or Frit

    Size/Spacing for Glass Finish:

    Min. 3/8" laminated glass with PVB or SGP interlayer ¹
    Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
    Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

    TOP RAIL MATERIAL:

    1. A. Aluminum 
      Finish:  Powder Coat - Super Polyester (AAMA 2604) - $
      Powder Coat - PVDF (AAMA 2605) - $$
      Size/Spacing for Top Rail:
      -       Rectangular 3.2"x1.1" (TR-1)

    -              Without top rail (TR-2)

    -              Oval 3.5"x1.9" (TR-3)

    1. 2.  IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
    2. 3.  $ to $$$: Indicates finish type comparative cost.Other species available upon request.

    Keywords: Alumium Railings, Aluminum Rail, Economical Railings

Specifiche tecniche
  • Rif. Unicoeco-ellipse-aluminum-railing-system
  • Raccolta di collezioniPost Systems
  • CollezioneECO VISTA
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2021-06-17
  • Numero di versione1
Relativo a
  • Materiale principaleAlluminio
  • Materiale secondarioVetro
Classificazioni
  • Categoria BIMobjectEdilizia - Parapetti e ringhiere
  • Clasificazione IFCRinghiera
  • Codice Uniclass 2015Ss_25_15_60_35
  • Descrizione Uniclass 2015Handrail systems
  • Codice CSI MasterFormat 201405 52 00
  • Titolo CSI MasterFormat 2014Metal Railings
  • Titolo OmniClassRailing
  • Numero OmniClass23-17 25 11 11 17

Disponibilità Regionale

Nord America
Stati Uniti