Pubblica i tuoi prodotti
FE8181 Fisheye Network Camera, 5 MP, 360° Surround View, 10 Meter IR, Smart IR, 3DNR, Pixel Calculator
VIVOTEK

FE8181 Fisheye Network Camera, 5 MP, 360° Surround View, 10 Meter IR, Smart IR, 3DNR, Pixel Calculator

Overview

VIVOTEK FE8181 is the latest fisheye fixed dome network security camera from VIVOTEK, featuring a detailed 5-Megapixel resolution sensor with superb image quality. Equipped with a fisheye lens for 180° panoramic view (wall mount) or 360° surround view (ceiling/floor/table mount) without blind spots, the camera is able to provide coverage of wide, open areas, such as airports, shopping malls, parking lots, retail stores, offices and more.

The FE8181, true day/night camera, features a removable IR-cut filter, maintaining clear images 24 hours a day, with built-in IR LEDs enabling the camera to provide uniformly 360° surround illumination for clear viewing up to 10 meters, even in completely dark environments.

Key Features
  • 5-Megapixel CMOS Sensor
  • 30fps @ 1080p Full HD
  • f 1.5 mm Fisheye Lens for 180° Panoramic View and 360° Surround View
  • Removable IR-cut Filter for Day & Night Function
  • Real-time H.264, MPEG-4, and MJPEG Compression (Triple Codec)
  • WDR Enhancement for Unparalleled Visibility in Extremely Bright and Dark Environments
  • ePTZ for Data Efficiency
  • Built-in 802.3at Compliant PoE
  • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Pixel Calculator for Image Clarity Measurement
  • Support Local Dewarping
Specifiche tecniche
  • Rif. Unicovivotek-fe8181
  • Famiglia di prodottoVideo Surveillance
  • Gruppo di famiglia360° Cameras
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2016-06-29
  • Numero di versione1
Links
Relativo a
  • Progettato inStati Uniti
  • Prodotto inTaiwan
Classificazioni
  • Categoria BIMobjectElementi elettronici - Sicurezza, Videosorveglianza e Accessori
  • Clasificazione IFCAccessorio discreto
  • Codice ETIMEC001511
  • Nome ETIMCamera for monitoring system
  • Nome UNSPSCSecurity cameras
  • Codice UNSPSC46171610
  • Codice Uniclass 2015Pr_60_75_86
  • Descrizione Uniclass 2015Surveillance cameras, monitors and ancillaries
  • Codice CSI MasterFormat 201428 16 33.13
  • Titolo CSI MasterFormat 2014Intrusion Detection Interfaces to Remote Monitoring
  • Numero OmniClass23-37 15 11 11
  • Titolo OmniClassAnalog Cameras
  • Codice CSI UniFormat IID5030
  • Titolo CSI UniFormat IICommunications & Security