Pubblica i tuoi prodotti
Tia Office
Watson

Tia Office

4.7 su 5 stelle4.7(7 recensioni)

Get in the flow

With an eye for symmetry, balance, and productivity, the Tia Private Office was designed for the next generation of go-getters. Its adaptive platform allows you to seamlessly switch from solo-focused work to a collaborative meeting space or go from sitting to standing with the simple touch of a button.

Voce di capitolato
  • Details

    Created with clean lines, sustainable materials, and features like a height-adjustable surface and personal power dock with cord management, moving from one task to the next might be the easiest thing you do all day.

    Features

    • Modesty panel option in steel or Forbo
    • E-chain cable manager holds up to 22 cables
    • Optional removable back
    • Pair with sustainable Forbo linoleum for a unique Comfort Edge
    • Tech Cabinet encloses lifting column and integrated cable management
    • Support Credenza available in box, file, drawer/door combo
    • Personal power dock has two power + dual USB
    • Secondary Storage specifiable with doors, open shelving, and wardrobe
Specifiche tecniche
  • Rif. Unicotia-office
  • Famiglia di prodottoDesks & Workstations
  • Gruppo di famigliaTia
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-05-26
  • Numero di versione1
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectArredo - Ufficio - Tavoli
  • Clasificazione IFCMobilia
  • Codice ETIMEG017960
  • Nome ETIMFurniture
  • Nome UNSPSCFurniture and Furnishings
  • Codice UNSPSC56
  • Codice Uniclass 2015Pr_40_50_21_21
  • Descrizione Uniclass 2015Desks
  • Codice CSI MasterFormat 201412 59 23
  • Titolo CSI MasterFormat 2014Desk System Furniture
  • Numero OmniClass23-21 11 11 23
  • Titolo OmniClassCommercial Desks
  • Codice CSI UniFormat IIE2020
  • Titolo CSI UniFormat IIMovable Furnishings
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
Prodotti simili

5.0 su 5 stelle 5.0 (6)
3.8 su 5 stelle 3.8 (19)
4.5 su 5 stelle 4.5 (11)
5.0 su 5 stelle 5.0 (5)
4.7 su 5 stelle 4.7 (13)