Pubblica i tuoi prodotti
Autonivelante polimérico industrial 5 a 20 mm - weberfloor for

Autonivelante polimérico industrial 5 a 20 mm - weberfloor for

Industrial self-leveling mortar with high planimetry in thicknesses of 5 to 20 mm
Voce di capitolato
  • High performance self-leveling polymeric technical recreting in thin layer with thicknesses of 5 to 20 mm for the renovation and leveling of industrial pavements and car parks that require a demanding planimetry and high resistance to moderate or intense traffic. Thanks to its self-leveling power it allows to obtain surfaces with a high planimetry and very fine finish ideal for its finish with resin coatings and with a high productivity when being able to be pumped. It allows a quick commissioning both to coat and to open to traffic being forged and quick drying, as well as a high resistance to retraction cracking against a conventional self-leveling being of compensated retraction.
Specifiche tecniche
  • Rif. Unicoweberfloor-for
  • Famiglia di prodottoScreed and decoration of floors
  • Gruppo di famigliaPavements for industry and car parks
  • TipoMateriale di costruzione
  • Data di pubblicazione2021-01-29
  • Numero di versione1
Relativo a
  • Materiale principaleMalta
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectMateriali da costruzione - Cemento
  • Clasificazione IFCFloor
  • Codice ETIMEC003181
  • Nome ETIMFloor mortar
  • Codice Uniclass 2015EF_30_20
  • Descrizione Uniclass 2015Floors