Pubblica i tuoi prodotti
Fabric with useing luminescent fibre design [ PLAIN MORPHOTEZ BLACK ]

Fabric with useing luminescent fibre design [ PLAIN MORPHOTEZ BLACK ]

The fabric is an intertwined weave, using morphotex as one of the weft threads and interwoven with silk. (post-dyed: black) It is black from the front, but when looking at the back, the greenish glow of the morphotex gives it a very different appearance from the front and back, despite the transparency of the fabric.

Voce di capitolato
  • Brand Name : Yasuda Texlile / item's stock number : MO19-06 / Series・Product name : PLAIN MORPHOTEZ BLACK / Technique : intertwining weave(Plain gauze with morphotex) / Material: Silk, polyester / Max. weaving width : 1140mm

    Download Image Size:W344mmxH180mm ※This is not a seamless image.

Specifiche tecniche
  • Rif. UnicoMO19-06
  • Famiglia di prodottoTextile
  • Gruppo di famigliaFabric Textile
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-01-31
  • Numero di versione1
Relativo a
  • Progettato inGiappone
  • Prodotto inGiappone
Classificazioni
  • Categoria BIMobjectTessuti, materiali tessili - Tessuti