Zurn Z894 24" wide, pre-sloped trench drainage system with 1/8" per foot slope. #12 gauge type 304 stainless steel drain channel with bolted flanged connection, complete with rubber flange gasket, and stamped stainless steel grate.
Saves labor up to 75%
Bolted, gasketed mechanical connections
Type 304 stainless steel
1.04% built in slope
Voce di capitolato
ENGINEERING SPECIFICATION: ZURN Z894 24” Wide Pre-Sloped Trench Drainage System with 1/8” per foot slope. #12 Gage Type 304 Stainless Steel drain channel with bolted flanged connection complete with rubber flange gasket, and stamped stainless steel grate
Specifiche tecniche
Rif. Unicoz894-24-wide-trench-drain-system
Famiglia di prodottoLinear Trench Drain Systems
Gruppo di famigliaFood Processing, Stainless Steel