お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

A.01 : HP Solar Cntrl - Window - IGU Stopray

Unique ref.: IGU-Stopray-Window
ブランド名: AGC Glass
製品ファミリー: Windows
製品グループ: Glass
公開日: 2016-08-04
改訂バージョン: 3
タイプ: 建築資材
ダウンロード (4)
Well-known as a top-class solar glazing, Stopray, AGC’s range of soft coatings (type C following EN 1096-1), allows the highest level of natural light into a building but no heat. As a result, it delivers high solar protection while being transparent and maintaining a neutral colour. Always used as double or triple glazing, it is suitable for use in all climates as it controls heat entering in the summer and keeps heat from escaping during the winter. Since Stopray is also available in temperable versions (Stopray T range), this brand offers architects more design freedom and flexibility in their projects.

•Delivers the highest level of selectivity (1.89) -- ratio between light transmission (72%) and solar protection (38%).
•Lowers air-conditioning and heating costs, while offering the highest level of natural lighting.
•Available in a large range of neutral colours, light transmission and solar protections levels
•Offers very low thermal insulation (Ug value 1.0 W/m²)

Light Transmission - LT [%]: 30 - 72
Solar Factor - g [%]: 20 - 38
External Light Reflexion - LRe [%]: 6 - 49
Internal Light Reflexion - LRi [%]: 12 - 46
Energy Absorption - EA [%]: 21 - 67
Shading coefficient - Sc [-]: 0,23 - 0,44
U glass [W/m².K]: 0,6 - 1,1


主なマテリアル: Glass
副マテリアル:
デザイン:
制作国:

BIMobject カテゴリー: 建築資材 - ガラス
IFC分類: Window
UNSPSC 名前: Glass products
UNSPSC コード: 301717
Uniclass 1.4 コード: L6332
Uniclass 1.4 詳細: Glass
Uniclass 2.0 コード: PR-45-57-34
Uniclass 2.0 詳細: Glass Panels
Uniclass 2015 コード: Pr_25_71_33_35
Uniclass 2015 詳細: Glass panels
NBS Reference コード: 45-57-34
NBS Reference 詳細: Glass Panels
CSI MasterFormat 2014 Code: 08 81 00
CSI MasterFormat 2014 Title: Glass Glazing
OmniClass Number: 23-17 15 11
OmniClass Title: Glass Glazing
この製品は以下で提供されています:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

名前
Application Window
Glass Thickness 26 mm — 42 mm
Height 300 mm — 6000 mm
Material Glass
Shading Coefficient 0.23 — 0.44
Thermal Transmittance 0.6 W/m²K — 1.1 W/m²K
Thickness 26 mm — 42 mm
Total Solar Energy Transmittance 20 % — 38 %
Visible Light Transmission 30 % — 72 %
Width 210 mm — 3210 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名前
Material Glass

すべてのBIM objectは実在のメーカーから承認された実在する製品です