Ultimate Access E Motorized Projection Screen
Draper, Inc.

Ultimate Access E Motorized Projection Screen

Google翻訳”,
Ultimate Access / Series Eは、独立して電動式の天井クロージャーを備えた電動天井埋め込み式プロジェクションスクリーンです。閉じた位置では、電動クロージャーが頑丈なボトムパネルを形成し、天井にすっきりとした外観を与えます。スイッチまたはワイヤレス送信機に触れるだけで、Ultimate Access / Series Eのドアがケースに開き、表示面が部屋に降りてきます。折りたたみ式のスチール製ヘッドボックスは、建設中に設置できるように設計されています。スクリーン自体(ローラーに取り付けられた表示面)は、その後いつでも提供でき、数分で設置できます。必要なツールは六角レンチだけです。取り付け中に簡単に持ち上げられるように、調整可能または取り外し可能な吊り上げブラケットが含まれています。
仕様
  • Ultimate Access/Series E projection screen for recessed ceiling mounting. Electrically operated 60 hz., 110-120 v AC, 5-wire motor mounted inside screen roller, instantly reversible, lifetime lubricated, with internal thermal overload protector and electric brake with preset limits. Case finished white. Case is constructed of steel, except side trim flanges and access door are aluminum. Endcaps are stamped steel. Bottom of case consists of an independently motorized trap door that opens up inside the screen case. The trap door and the access door both hinge downward to allow access to inside of screen case. The doors remain attached to the screen case via a concealed full-length hinge. Releasing latches at the center and each end of screen case allows the doors to hinge downward and a prop arm at each end may be pivoted to engage with endcaps, keeping the door assembly in its fully open position. Internal junction box allows case to be installed and pre-wired to building supply. Junction box to have two plug-in style connectors, mating with connectors from motorized roller/fabric assembly and motorized door assembly. Case flange to trim edges of ceiling opening. Case may be mounted with 3/8" threaded rod through mounting brackets. Mounting brackets slide in 18" long channels on top of case, allowing brackets to be moved to avoid interference with conflicting building structures. Brackets must be locked in position by tightening screws. Brackets may also be angled to meet installation requirements. Roller/fabric assembly may be installed in case at factory or job site. Brackets supporting roller/fabric assembly to slide in track inside top of case, allowing viewing surface to be centered in case regardless of screen size. Roller of 3" nominal dia. metal. 3-position control switch to stop or reverse screen at any point. Switch (es) furnished with cover plate. Viewing surface to be flame and mildew resistant. Bottom of viewing surface enclosed in dowel. Matt White XT1000E and Contrast Grey XH800E viewing surfaces are certified to GREENGUARD standards for low chemical emissions into indoor air during product usage. For more information, visit ul.com/gg. Note: Matt White XT1000E surfaces up to 10' high will be seamless. 3-position control switch to stop or reverse screen at any point. Switch(es) furnished with cover plate. Patented by Draper, Inc. For more information, visit http://www.draperinc.com/legal/patents/. Entire unit certified by Underwriters' Laboratories, Inc. for the U.S. and Canada. Plenum rated case (UL approved “Suitable for Use in Environmental Air Space”). Downloadable 3-part specifications are available at www.draperinc.com. Specifications subject to change without notice.
技術仕様
  • Unique refUltimate_Access_E_Electric_Projection_Screen-Draper
  • 製品ファミリProjection Screens
  • 製品グループMotorized Screens
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2016-12-11
  • エディション1
関連
  • 主なマテリアルスチール
  • 副マテリアル
  • 設計国アメリカ合衆国
  • 製造国アメリカ合衆国
識別情報
  • BIMobjectカテゴリエレクトロニクス - 表示機器 - プロジェクター
  • IFC分類電気素子
  • Uniclass1_4 コードL761231
  • Uniclass1_4詳細Projection screens
  • Uniclass2_0コードEE-70
  • Uniclass2_0詳細Electrical Elements
  • Uniclass2015コードPr_40_30_25_67
  • Uniclass2015詳細Projection screens
  • MasterFormat 2014 コード11 52 13.13
  • MasterFormat 2014 タイトルFixed Projection Screens
  • OmniClassNumber23-37 15 17 11
  • UniFormatIIコードE1010
  • UniFormatIIタイトルCommercial Equipment

対応地域

北米 南アメリカ ヨーロッパ」 アフリカ」 アジア」 「オセアニア」
アングィラ
アルゼンチン
アルバニア
アルジェリア
アルメニア
アメリカ領サモア
アンティグア・バーブーダ
ボリビア
アンドラ
アンゴラ
アゼルバイジャン
オーストラリア
アルバ
ブラジル
オーストリア
ベナン
バングラデシュ
クック諸島
バルバドス
チリ
ベラルーシ
ボツワナ
ブータン
ミクロネシア連邦
ベリーズ
コロンビア
ベルギー
ブルキナ・ファソ
イギリス領インド洋地域
フィジー
バミューダ諸島
エクアドル
ボスニア・ヘルツェゴビナ
ブルンジ
ブルネイ・ダルサラーム
フランス領ポリネシア
イギリス領バージン諸島
フォークランド諸島 (マルビナス諸島)
ブルガリア
カメルーン
カンボジア
グアム
カナダ
フランス領ギアナ
クロアチア共和国
カーボベルデ
中華人民共和国
キリバス
ボネール、シント・ユースタティウスおよびサバ
ガイアナ
キプロス
中央アフリカ共和国
クリスマス島
マーシャル諸島
ケイマン諸島
パラグアイ
チェコ共和国
チャド
ココス諸島
ナウル
サン・マルタン
ペルー
デンマーク
コモロ
ジョージア
ニューカレドニア
コスタリカ
スリナム
エストニア
コートジボワール
香港
ニュージーランド
キューバ
ウルグアイ
フェロー諸島
コンゴ民主共和国
インド
ニウエ
キュラソー島
ベネズエラ
フィンランド
ジブチ
インドネシア
ノーフォーク島
ドミニカ
フランス
赤道ギニア
日本
北マリアナ諸島
ドミニカ共和国
ドイツ
エリトリア
カザフスタン
パラオ
エルサルバドル
ジブラルタル
エチオピア
キルギス
パプアニューギニア
グリーンランド
ギリシャ
ガボン
ラオス
ピトケアン諸島
グレナダ
ガーンジー島
ガーナ
マカオ
サモア
グアドループ
ハンガリー
ギニア
マレーシア
ソロモン諸島
グアテマラ
アイスランド
ギニア・ビサウ
モルディブ
東ティモール
ハイチ
アイルランド
ケニア
モンゴル
トケラウ
ホンジュラス
マン島
レソト
ミャンマー
トンガ
ジャマイカ
イタリア
リベリア
ネパール
ツバル
マルティニーク
ジャージー島
リビア
北朝鮮
合衆国領有小離島
メキシコ
ラトビア
マダガスカル
パキスタン
ウォリス・フツナ
モントセラト
リヒテンシュタイン
マラウイ
フィリピン
バヌアツ
ニカラグア
リトアニア
マリ
シンガポール
パナマ
ルクセンブルク
モーリタニア
大韓民国
プエルトリコ
マケドニア共和国
モーリシャス
スリランカ
セントクリストファー・ネービス
マルタ
マヨット
台湾
セントルシア
モルドバ
モロッコ
タジキスタン
サンピエール島・ミクロン島
モナコ
モザンビーク
タイ
セントビンセントおよびグレナディーン諸島
モンテネグロ
ナミビア
トルクメニスタン
サン・バルテルミー島
オランダ
ニジェール
ウズベキスタン
シント・マールテン
ノルウェー
ナイジェリア
ベトナム
バハマ
ポーランド
コンゴ
アフガニスタン
トリニダード・ドバゴ
ポルトガル
レユニオン
バーレーン
タークス・カイコス諸島
ルーマニア
ルワンダ
イラン
アメリカ領ヴァージン諸島
ロシア
セントヘレナ
イラク
アメリカ合衆国
サン・マリノ
サントメ・プリンシペ
イスラエル
セルビア
セネガル
ヨルダン
スロバキア
セーシェル
クウェート
スロベニア
シエラレオネ
レバノン
スペイン
ソマリア
オマーン
スヴァールバル諸島およびヤンマイエン島
南アフリカ
パレスチナ
スウェーデン
南スーダン
カタール
スイス
スーダン
サウジアラビア
ウクライナ
スワジランド
シリア
イギリス
タンザニア
トルコ
ローマ教皇庁 (バチカン)
ガンビア
アラブ首長国連邦
オーランド諸島
トーゴ
イエメン
チュニジア
ウガンダ
西サハラ
ザンビア
ジンバブエ
エジプト