製品の公開
Uni
DRE

Uni

Google翻訳”,

シングルまたはダブル リーフのフラッシュ ドア、舷窓ガラスの有無は問わず、UV 硬化アクリル ワニスで塗装されており、色は 4 色から選択できます。リベット付き、リベットなし、逆リベットのドア リーフが選択できます。一部のモデルは在庫があります。

仕様
  • STANDARD OPTIONS
    - door leaf painted with acrylic UV varnish
    - door leaf frame made of MDF
    - core made of „honeycomb”
    - glass pane white bark 4 mm thick

    OPTIONS WITHOUT EXTRA CHARGE
    - glass pane „chinchila” or „window blind”
    - ventilation sleeves
    - three hinges - applies to rebated door leaf

    OPTIONS AVAILABLE WITH EXTRA CHARGE
    - Silent package 37dB (drop seal + soundproof core)* - UNI 10 only
    - glass pane MAT DRE, DECORMAT BROWN, DECORMAT GRAPHITE (BULAJ MDF only)
    - white frost VSG 22.1 composite safety glass pane (BULAJ MDF only)
    - door leaf "90" and "100"
    - tubular chipboard core
    - solid chipboard core
    - ventilation undercutting
    - recuperative undercutting (- 15mm)
    - non-rebated door leaf
    - door leaf with inverted rebate
    - cover strip for double non-rebated door leaf
    - plastic ventilation grille
    - aluminum ventilation grille
    - double leaf door
    - steel frame porthole glazing (brushed steel or painted black) available separately
    - third Estetic 80 hinge for non-rebated doors (extra charge is added to the price of the door frame)

    * Silent package available for rebated and non-rebated single leaf door only

    AVAILABLE FROM STOCK:
    - UNI 10, rebated, white RAL 9003

    NOTE: To ensure highest quality of painted products, before painting process, both, door leaf and door frames are coated with special material which constitutes solid base.

    REBATED DOOR LEAF
    - straight edge (rebated)
    - 2 silver screw-in pivot hinges
    - single-point mortise simple key lock, bathroom lock, cylinder lock or economic lock

    NON-REBATED DOOR LEAF (EXTRA CHARGE)
    - edge without rebate
    - sockets for 2 recessed Estetic 80 hinges (hinges constitute a part of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder insert lock or economic lock in steel, black or white color

    SLIDING DOOR LEAF
    - edge without rebate
    - socket for hook lock and/or for handles

    DOOR LEAF WITH INVERETED REBATE (extra charge)
    - single-leaf door only
    - straight edge (reverse rebate)
    - sockets for two recessed Estetic 1821 hinges (hinges constitute a part of the door frame)
    - magnetic simple key lock, bathroom lock, cylinder lock or economic lock

技術仕様
  • Unique refuni
  • コレクションセットFlush Doors
  • コレクションPainted doors
  • タイプアッセンブリ(複数のオブジェクトで構成)
  • 公開日2024-11-04
  • エディション1
リンク
関連
  • 主なマテリアルMDF
  • 副マテリアル
識別情報
  • BIMobjectカテゴリドア - 内部ドア
  • IFC分類ドア
  • ETIM コードEC003535
  • ETIM 名Interior door (complete with frame)
  • Uniclass2015コードEF_25_30
  • Uniclass2015詳細Doors and windows
  • MasterFormat 2014 コード08 10 00
  • MasterFormat 2014 タイトルDoors and Frames
  • OmniClassNumber23-17 11 00
  • OmniClassタイトルDoors
Common.Footer.ValueProp.Image.AltText

Revit用デザインアプリ

ワンクリックでRevitモデルにファミリを直接ロード

新しいオブジェクトに簡単にアクセスし、Revitファミリを保存し、チームと共同作業できる場所を入手してください。

  • チェックマークRevitの横でBIMオブジェクトを直接操作
  • チェックマーク 2GBのクラウドストレージ - Revitコンテンツを保存
  • チェックマーク Revitから直接エンボディドカーボンLCA(A1-A3)を取得