製品を公開する
Concealed Bath/Shower Mixer Flush Mounted Group - 2 Way Diverter
Concealed Bath/Shower Mixer Flush Mounted Group - 2 Way Diverter
    E.C.A. Serel

    Concealed Bath/Shower Mixer Flush Mounted Group - 2 Way Diverter

    Google翻訳,

    ECA隠しバス/シャワーミキサーフラッシュマウントグループ-2ウェイダイバーター

    仕様
    • • Plastic covered flush mounted body
      • Compatible with plastic and galvanized pipes
      • Suitable for marble and granite wall covering
      • The possibility to 37 mm adjustment
      • Installation connections are G 1/2‘’
      • Surface mounted group should be bought separately
      • 2 way special diverter
      • Optionally, T9 coded product has a ceramic cartridge with temperature and flowrate limitator

    技術仕様
    • 固有参照番号102166201EX
    • 製品ファミリE.C.A. Concealed Bath/Shower Mixers
    • 製品グループConcealed Bath/Shower Mixers
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2020-07-09
    • 版番号1
    • 高さ(mm)155
    • 幅(mm)95
    • 奥行き(mm)170
    関連
    • 主要素材クロム
    • 設計国トルコ
    • 製造国トルコ
    • 正味重量(kg)1.35
    分類
    • BIMobjectカテゴリーサニタリー - 蛇口・混合栓
    • IFC分類サニタリーターミナル
    • UNSPSC 名称Sanitary ware
    • UNSPSC コード301815
    • Uniclass 2015 コードPr_40_20_87_09
    • Uniclass 2015 説明Bath taps
    • CSI MasterFormat 2014 コード22 41 39
    • CSI MasterFormat 2014 タイトルResidential Faucets, Supplies, and Trim
    • OmniClass 番号23-31 11 00
    • OmniClass タイトルFaucets
    • CSI UniFormat II コードD2010
    • CSI UniFormat II タイトルPlumbing Fixtures