製品の公開
NAVI White recessed lamp
Faro Barcelona

NAVI White recessed lamp

Google翻訳”,
NAVIは、内部に円がある円形の石膏でできた壁面照明器具です。光は2つの球の間で間接的に反射します。石膏でできているため、壁と同じ色に塗装して空間に溶け込ませることができます。
仕様
  • Reference: 63481-110

    Catalogue: Iluminación

    EAN: 8421776415249

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 6349

    Body material: Plaster

    Body finish: White

    Light Source Energy Class: D

    IP: 20

    Type: II

    Power max (W): 10

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 630lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: >80

    Total height: 270

    Length: 270

    Depth: 60

    Total diameter: 50

    MEDIDA DE CORTE: 273x273

    Additional rods included in the box: No

    Individual box height: 90

    Individual box width: 315

    Length individual box: 315

    Gross weight of box Ind. Trawl: 2,55

    PCS/PALLET: 72

    Net weight consolidated item: 2

技術仕様
  • Unique ref63481-110_-_NAVI-White-recessed-lamp
  • コレクションセットINDOOR
  • コレクションRECESSED
  • タイプオブジェクト(1つのオブジェクト)
  • 公開日2024-10-08
  • エディション1
関連
  • 主なマテリアル漆喰
  • 正味重量(kg)2
識別情報
  • BIMobjectカテゴリ照明 - 直付け照明