製品の公開
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
Fimanatur standard. Veneered Chipboard. Studio Natur Collection
    Finsa

    Fimanatur standard. Veneered Chipboard. Studio Natur Collection

    Google翻訳”,

    標準のベニヤチップボード、Fimanatur標準はベニヤ表面を備えたチップボードクラスP2で、乾燥状態での屋内使用に推奨されます。 Studio NaturコレクションはFINSAによって開発され、ユニークで革新的なベニヤを使用して、オリジナルのスペースとパーソナライズされた家具を作成し、最高の木材を提供します。 4つのグループに分けられます:Caracter、Organic、Milano、Bohemian。ブラックやアルビノアッシュなどの20枚の木製ベニヤ、ヴィンテージグレーオーク、グリジオオークやカンディエボニーなどのネイチャーヴィンテージオークのプレコンポーズドウッドベニヤが含まれます。

    仕様
    • Standard veneered chipboard, Fimanatur standard is a chipboard class P2, with veneered surfaces, recommended for interior use in dry conditions. The Studio Natur Collection was developed by FINSA with unique and innovative veneers to create original spaces and personalised furniture and offer you the best of wood. Divided into 4 groups: Caracter, Organic, Milano and Bohemian including 20 wood veneers such as black and albino ash, vintage grey oak, nature vintage oak precomposed wood veneers as grigio oak or kandy ebony.

    技術仕様
    • Unique refFimanatur-std-studio
    • コレクションセットFinsa Design - Decorative wood-based boards
    • コレクションVeneered boards
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2020-05-25
    • エディション1
    • 高さ(Mm)2440
    • 幅(mm)1220
    • 奥行き(mm)16
    リンク
    関連
    • 主なマテリアルボール紙・合板
    • 副マテリアル
    • 設計国スペイン
    • 製造国スペイン
    • 正味重量(kg)31
    識別情報
    • BIMobjectカテゴリ建築資材 - 木材
    • IFC分類マテリアル
    • UNSPSC名称Wood sheathing or sheets
    • UNSPSC30103604
    • Uniclass2015コードSs_25_25_75_95
    • Uniclass2015詳細Wood veneered panel lining systems
    • MasterFormat 2014 コード06 42 13
    • MasterFormat 2014 タイトルWood Board Paneling
    • OmniClassNumber23-15 15 15 17
    • OmniClassタイトルWood Based Wall Cladding Panels
    • UniFormatIIコードC3010
    • UniFormatIIタイトルWall Finishes