このウェブサイトでは、機能性、お客様の体験をカスタマイズしてパーソナライズするため、また、分析、広告、その他の目的のためにクッキーを使用しています。同意する」ボタンをクリックすると、すべてのクッキー(ファーストパーティおよびサードパーティのクッキーを含む)に同意したことになります。クッキーを制限したり拒否したりしたい場合は、ウェブブラウザで設定することができます。また、適用されるクッキーとお客様の選択についての詳細はこちらをご覧ください。 こちら。 !

同意する
;

Bor Outward opening Linjalen 838 G

Unique ref.: NORDAN-BLB138
ブランド名: NorDan
製品ファミリー: NorDan
製品グループ: Bor
公開日: 2019-11-04
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (1)

Outward opening entrance door.

Which door is yours?
The indiviual expression in combination with high quality, great sense of detail and robust construction are key aspects when we design our doors. Your door should match the house, be beautiful to behold and have a professional design – both when it comes to security and energy aspects. Our product range contains as much modern features as classical designs.

Our doors keeps in shape
Imagine coming home, unlocking the door and feeling calm and safe. You close a robust and secure entrance door behind you made with double steel plates and extra climate sealing. You know you have a unique door where advanced technology doesn´t interfere with elegant design. Our doors are weatherproof and keeps its shape.

 For personal reasons 
The entrance door is the gateway to your home, it welcomes you and is the first impression for your guests. It is therefor imporatant to choose a proper door! It should live up to all quality- and security requirements, and at NorDan you can choose from a wide range of entrance doors, all having a unique construction with double steel plates, guaranteeing shape stability and security. An additional bonus is the opportunity to get your door in your favourite color and with a variety of accessories. If you´re looking for a personal door with built-in security, NorDan is your option!

Dimensions

Frame dimension: 56 x 105 mm  
Door leaf thickness: 69 mm  
Module dimension, e.g. M10-21: 990 x 2088 mm  
Opening width at 90˚, e.g M10: 825 mm

Standard Attributes

Product standard: EN-14351-1:2006 + A2:2016  
Energy classification: EN-10077-2, U-value: 1,1 W/m2K 
Sound reduction: EN-ISO-10140-2, Rw 31 dB (-4:-5)  
Fire rating: EI30 optional 
Air permeability:
EN-12207, class 4+ 
Rain resistance: Class E900+ 
Burglar resistance: EN-1627, RC2 optional


主なマテリアル: Wood
副マテリアル: Steel
デザイン: Sweden
製作国: Sweden

BIMobject カテゴリー: ドア - ドアセット
IFC分類: Door
UNSPSC 名前: Doors
UNSPSC コード: 301715
Uniclass 1.4 コード: JL20
Uniclass 1.4 詳細: Doors
Uniclass 2.0 コード: PR-59-23
Uniclass 2.0 詳細: Doorsets
Uniclass 2015 コード: Pr_30_59_24
Uniclass 2015 詳細: Doorsets
NBS Reference コード: 59-23
NBS Reference 詳細: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors

BIMobject SEEK Properties

Doors - Door sets

名前
Frame Material Wood

Miljöinformation

BIMobject®