このウェブサイトでは、機能性、お客様の体験をカスタマイズしてパーソナライズするため、また、分析、広告、その他の目的のためにクッキーを使用しています。同意する」ボタンをクリックすると、すべてのクッキー(ファーストパーティおよびサードパーティのクッキーを含む)に同意したことになります。クッキーを制限したり拒否したりしたい場合は、ウェブブラウザで設定することができます。また、適用されるクッキーとお客様の選択についての詳細はこちらをご覧ください。 こちら。 !

同意する
;

Baklava Floor Lamp M

Unique ref.: Baklava-Floor-Lamp-M
ブランド名: Örsjö Belysning
製品ファミリー: Baklava
製品グループ: Floor
公開日: 2018-12-17
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (3)
“Designing a lamp isn’t so difficult, but coming up with something new which stands out from the crowd is another matter entirely,” reflects Eero Koivisto on the conception of Baklava. The model was unveiled in 2011 as part of Claesson Koivisto Rune’s commission to design the highly renowned Nobis Hotel on Norrmalmstorg, Stockholm. The name is a nod to the Turkish pastry baked in different layers, which is reflected in the design of the shade. “When the model was finished it looked a bit like a sweet pastry, so we thought Baklava was a fitting name,” explains Eero. The aim was to create a lamp with a soft glare and a smooth character. The shade is crafted from multiple layers of textile which are draped and tied together at the top and bottom, and there is a red plexiglass disc placed under the light source which emits a soft, reddish-pink glow at the bottom when the lamp is lit. When the lamp is switched off, the fabric is white. “We wanted to create a more unconventional lamp for Hotel Nobis, so we started experimenting, before eventually deciding on the shade wrapped in fabric and the tied cords. The red filter makes the light even softer,” adds Eero. Available in different sizes, the model was originally designed for floors and tables, and at a later stage, a ceiling lamp was also conceived. The wide range of sizes and models enables a selection of inspiring group arrangements.

Design Claesson Koivisto Rune Electrical data Class II IP20 230V Description Triple-layer shade in off-white textile. The shade changes colour when the light is on. Switch on pillar (M) Connection 2.4 m cord with floor switch and plug (L). 2.7 m cord with plug (M) Light source 1x 7W LED E27 matt


主なマテリアル: Fabric
副マテリアル: Metal
デザイン: Sweden
製作国: Sweden

BIMobject カテゴリー: 照明 - 床取り付け
IFC分類: Lamp
UNSPSC 名前: Lamps and lightbulbs
UNSPSC コード: 391016
Uniclass 1.4 コード: L7474
Uniclass 1.4 詳細: Lamps
Uniclass 2.0 コード: PR-49
Uniclass 2.0 詳細: Luminaires And Lamps
Uniclass 2015 コード: Pr_70_70_46
Uniclass 2015 詳細: Lamps
NBS Reference コード: 49
NBS Reference 詳細: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
この製品は以下で提供されています:
Europe
  • Sweden

BIMobject®