お客様へサービスを提供するためにCookieを使用しています. サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます.
;

Star 1 - 36396 Ceiling Lamp

Unique ref.: Star1-36396-Ceiling-Lamp
ブランド名: Örsjö Belysning
製品ファミリー: Star
製品グループ: Ceiling lamp
公開日: 2019-02-18
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (1)
Star is a modern classic among lamps – the perfect representative for designer Jonas Bohlin’s maxim, “function, innovation and personality”. Star works equally well as a single source of light or as part of a larger constellation arranged in straight lines or circles. Star comes in different models that can readily be combined to suit needs. The elegant simplicity of the design means that Star is equally at home in almost every setting, public or private. At Örsjö Belysning we are proud to work with high quality brass and copper. These are materials that endure – materials that age gracefully, gently shifting in shade over time, slowly developing a unique patina and becoming more beautiful with each passing year. This single-spot Star lamp fits to a wall or ceiling to provide a versatile solution for all sorts of interior decoration needs. Another big advantage is that installation to a 230 V circuit means there is no need for a transformer. Simply connect the single-spot Star lamp to a light fixture box in the ceiling or wall to hide the electrical components on the back plate.

Design Jonas Bohlin Electrical data Class II IP20 230V Description Hangs on cord hook. No ceiling cup Connection Ceiling socket Mounting Ceiling hook Light source 1x5W E14 LED


主なマテリアル: Metal
副マテリアル:
デザイン: Sweden
製作国: Sweden

BIMobject カテゴリー: 照明 - 天井取り付け
IFC分類: Lamp
UNSPSC 名前: Lamps and lightbulbs
UNSPSC コード: 391016
Uniclass 1.4 コード: L7474
Uniclass 1.4 詳細: Lamps
Uniclass 2.0 コード: PR-49
Uniclass 2.0 詳細: Luminaires And Lamps
Uniclass 2015 コード: Pr_70_70_46
Uniclass 2015 詳細: Lamps
NBS Reference コード: 49
NBS Reference 詳細: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
この製品は以下で提供されています:
Europe
  • Sweden

すべてのBIM objectは実在のメーカーから承認された実在する製品です