お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

FLAMINGO Applique 300

Unique ref.: flamingo_applique_300
ブランド名: Platek
製品ファミリー: FLAMINGO Collection
製品グループ: FLAMINGO Bollard
公開日: 2019-06-07
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (1)

A family of spacious and versatile light products, designed for “contemporary spaces” where boundary between indoors and outdoors is dissolved. The soft and diffused light effect is comfortable, scenic and completely full CUT-OFF. Applique, maxi adjustable applique with long outreaches, floor lamps and poles at different heights, suspensions and ceiling products designed to bring the light only where it is needed, exploiting the existing light points. Simple, soft and elegant shapes to emphasize the areas, exploiting the light points on the ceiling. Two versions available: technical and compact or decorative and suspended, with long rigid rod. The Pole versions of Flamingo are suitable for: terraces, dining areas, living areas, porches, covered walkways, bathrooms, and wellness areas.

Body and wall mounting rod made in corrosion resistant and painted aluminium alloy. Protection with anodizing treatment, epoxy powder base coating and polyester painting. Diffuser made in opal PMMA. Product with no visible screws.


主なマテリアル: Aluminium
副マテリアル: Polycarbonate
デザイン: Italy
制作国: Italy

BIMobject カテゴリー: 照明 - 屋外
IFC分類: Light Fixture
UNSPSC 名前: Lighting Fixtures and Accessories
UNSPSC コード: 3911
NBS Reference コード: 70-80
NBS Reference 詳細: Lighting Systems
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
この製品は以下で提供されています:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

名前
Architonic id FLAMINGO
Browse for other products (No BIM) http://www.platek.eu
Designer Sara Moroni
Designer Profile http://www.saramoroni.com

BIMobject SEEK Properties

Lighting - Outside

名前
Color black and bronze (other colors on request)
Diffuser Material Polycarbonate
Finish Painted aluminium
Fixture Finish - Color Polyester panting
Height 225
Illuminance 385
Lamp - Max Wattage 9
Lamp - Watts per 9
Lamp Envelope LED
Lamp Shade Material Polycarbonate
Lamp Type LED
Lamps - Number of 1
Lamps - Total Wattage 9
Light Output 385
Lumens per Lamp 705
Luminous Flux 385
Voltage 220 V — 240 V

すべてのBIM objectは実在のメーカーから承認された実在する製品です