製品の公開
Protecta FR Board
Protecta FR Board
    Polyseam
    アーカイブ

    Protecta FR Board

    Protecta® FR Board is designed to prevent the spread of fire and smoke through openings in fire rated walls and floors where openings are formed to allow the installation of multiple building services. FR Board will also maintain the acoustic design performance in fire rated walls and floors.

    FR Board consists of a high density stone wool core, over-coated with Protecta FR Coating. The top coating provides additional protection by significantly reducing the permeability of the stone wool core and prevents the passage of hot gases, thus reducing the temperature rise on the unexposed side and reducing heat conduction through the building services.

    FR Board is available with top coating on one or two sides, selected on the basis of installation considerations and fire resistance. On site, FR Board must be used together with Protecta FR Acrylic for sealing around building services and the surrounding construction.

    Available in the following sizes: 50x600x1200mm and 60x600x1200mm.

    仕様
      • Classified for all types of constructions with or without building service penetrations.
      • Simple and very quick to install.
      • Resists UV, humidity and frost (once cured).
      • Easy to retrofit additional building services after installation.
      • Permanently flexible - will accommodate movements during fire and movements in the construction it has been fitted within.
      • Suitable for most surfaces, including concrete, bricks, masonry, steel, wood, gypsum, glass, plastic and most non-porous surfaces. Should not be used in direct contact with bituminous materials.
      • May be used in unlimited lengths in walls with heights up to 1200 mm and in floors with widths up to 800 mm.
      • May be installed in drywalls with or without framing around the opening.
      • Halogen free with added fungicides.
      • Precautions are required to be taken to prevent a person from stepping onto a blank horizontal penetration seal.
      • The product holds the following approval marks: CE-Mark, UL-EU Certificate, UAE Certificate of Compliance and AS Assessment.
    技術仕様
    • Unique refProtecta_FR_Board
    • コレクションセットProtecta
    • コレクション FR Board
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2020-03-17
    • エディション1
    • 高さ(Mm)1200
    • 幅(mm)600
    関連
    • 主なマテリアルStone Wool
    • 設計国イギリス
    • 製造国イギリス
    識別情報
    • BIMobjectカテゴリ防火設備 - ファイアーストップ材
    • IFC分類オブジェクト