製品の公開
SINGLE DRIVING
SINGLE DRIVING
    Protek

    SINGLE DRIVING

    Google翻訳”,

    2つの平行なドアパネルのためのポケットフレーム。シングルドライビング-開閉時に重なり合ってスライドし、同じポケットフレームに消える2枚のドアパネル:ドライビングキットモデルのおかげで、得られた出入り口は広く、小さなサイズのポケットフレームを1つだけ取り付けています。

    ソリッドおよび石膏ボードの壁用のSINGLEDRIVINGポケットフレームは、次の寸法で利用できます。
    幅600(300x2)から2400(1200x2)mm
    高さ500〜2700 mm

    • 特許取得済みのシステム
    • コンポーネントと吊り下げキットの15年間の保証。
    • 標準ポケットフレームペイロード120kg;
    • 内蔵要素を備えた組み立てシステム1分のセットアップ。
    仕様
    • PROTEK SINGLE DRIVING FOR PLASTER

      High-strength galvanized sheet metal pocket frame model PROTEK SINGLE DRIVING, with lateral sheets horizontally ribbed every 100 mm to completely close the body, having a structure of 114/138/164 mm for internal dividing wall formed of perforated bricks with overall finished wall thickness (PF) of 150/174/200 mm, suitable for housing inside two sliding sliding doors, rigid, retractable, with a maximum unit weight of 120 kg.

       

      Doorway dimensions: L mm ………………. X H mm .................. X PF mm ..................

       

      PROTEK SINGLE DRIVING FOR PLASTERBOARD

      High-strength galvanized sheet metal pocket frame model PROTEK SINGLE DRIVING, with side panels ribbed horizontally every 100 mm to completely close the body, having a 114/138/164 mm structure for internal plasterboard partition wall formed by profiles coupled with overall wall thickness finished (PF) of 150/174/200 mm, suitable for housing inside two sliding sliding doors, rigid, retractable, with a maximum unit weight of 120 kg.

       

      Doorway dimensions: L mm ………………. X H mm .................. X PF mm ..................



    技術仕様
    • Unique refsingle-driving
    • コレクションセットSliding door systems
    • コレクションSingle driving
    • タイプオブジェクト(1つのオブジェクト)
    • 公開日2020-04-03
    • エディション1
    関連
    • 主なマテリアル亜鉛メッキ鋼
    • 副マテリアル木
    • 設計国イタリア
    • 製造国イタリア
    識別情報
    • BIMobjectカテゴリドア - 引き戸
    • IFC分類ドア
    • MasterFormat 2014 コード08 10 00
    • MasterFormat 2014 タイトルDoors and Frames
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
    5つ星のうち4.3 4.3 (10)
    5つ星のうち4.3 4.3 (13)