お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

2100 Series Americana Mailboxes-Rear Loading

Unique ref.: 2100_Series_Americana_Mailboxes_Rear_Loading
ブランド名: Salsbury Industries
製品ファミリー: Commercial Mailboxes for Private Delivery
製品グループ: Americana Mailboxes
幅 (インチ): 23.5
高さ (インチ): 26.5
奥行 (インチ): 15
公開日: 2018-06-15
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (10)
Features

Americana mailboxes for Private Access

Keyed versions can be accessed by the U.S.P.S. when installed in rotary mail centers.

Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

Units are 23-1/2" W x 26-1/2" H x 15" D

Available with 3 different door sizes: (#1) 3-1/2" W x 5" H, (#2) 5-1/2" W x 6" H, (#3) 11" W x 6" H

Available in 4 different configurations: 30 door unit (#1 doors), 16 door unit (#2 doors), 14 door unit (12 - #2 doors and 2 - #3 doors), 8 door unit (#3 doors)

Compartments are constructed of 20 gauge steel and feature a powder coated tan finish

Compartments have open backs

Doors are aluminum die-cast with a powder coated brass finish

Doors include a 5 pin cylinder cam lock (with 2 keys)

Doors are hinged on aluminum frames

Door frame attaches to individual compartments with 4 screws

Designed to stack 2 high and mount adjacent to each other or between wall studs

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


主なマテリアル: Aluminium
副マテリアル: Steel
デザイン: United States
制作国: United States

BIMobject カテゴリー: Furniture - Post & Mail Boxes
Uniclass 1.4 コード: L8611
Uniclass 1.4 詳細: Post boxes
Uniclass 2.0 コード: SS-35-60-70
Uniclass 2.0 詳細: Postal Sorting Office Ff&E Systems
Uniclass 2015 コード: Pr_40_70_50
Uniclass 2015 詳細: Mail equipment
NBS Reference コード: 35-60-70
NBS Reference 詳細: Postal Sorting Office Ff&E Systems
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass Number: 23-19 15 11
OmniClass Title: Mail Boxes
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
この製品は以下で提供されています:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Post & Mail Boxes

名前
Body Color Brass
Body Material Steel
Door Material Die Cast Aluminum
Height 26.5
Length 23.5
Lock Type 5 pin cylinder cam lock (with 2 keys)
Type Private Access Rear Loading
Width 15

すべてのBIM objectは実在のメーカーから承認された実在する製品です