お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

POP close-coupled toilet w/ vertical outlet - floor-standing

Unique ref.: S10076723600000
ブランド名: Sanitana
製品ファミリー: Pop
製品グループ: Toilets
幅 (mm): 345
高さ (mm): 395
奥行 (mm): 395
公開日: 2019-06-26
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (10)
POP floor-standing close-coupled toilet with vertical outlet
Markedly rounded shapes in a collection with a playful, young and contemporary feel. The smoothness POP's contours and its spherical design result in an original and modern product at a surprisingly affordable price.

Type of installation: floor-standing
Type of outlet: vertical
Compatible cisterns: POP close-coupled cisterns with bottom inlet (ref. S10077366600000) or lateral inlet (ref. S10077367800000)
Flush capacity: 6/3 liters (mechanism assembled in cistern)
Type of activation: dual push button (in cistern)
Compatible seats & covers: POP PP seat & cover with simple close (ref. S80007443800000); thermodur seat & cover with simple close (ref. S80007462400000): or thermodur seat & cover with soft-close (ref. S80007461800000)
In the box: toilet and fixing kit


主なマテリアル: Vitreous china
副マテリアル:
デザイン: Portugal
制作国: Portugal
正味重量 (kg): 23

BIMobject カテゴリー: Sanitary - Toilets
IFC分類: Sanitary Terminal
UNSPSC 名前: Toilets
UNSPSC コード: 30181505
Uniclass 1.4 コード: L7216
Uniclass 1.4 詳細: Toilets
Uniclass 2.0 コード: SS-35-65-90-97
Uniclass 2.0 詳細: Wc Systems
Uniclass 2015 コード: Ss_40_15_90_97
Uniclass 2015 詳細: WC systems
NBS Reference コード: 35-65-90-97
NBS Reference 詳細: Wc Systems
CSI MasterFormat 2014 Code: 22 41 13.13
CSI MasterFormat 2014 Title: Residential Water Closets
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
この製品は以下で提供されています:
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Gabon
  • Ghana
  • Guinea
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Mauritius
  • Morocco
  • Mozambique
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Pakistan
Europe
  • Belgium
  • Cyprus
  • Denmark
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Poland
  • Portugal
  • Russia
  • Spain
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Martinique
South America
  • Chile
  • Colombia
  • Suriname

BIMobject SEEK Properties

Sanitary - Toilets

名前
Activation Dual push button
Bowl Height 390
Color White
Depth 640
Height 785
Length 365
Material Vitreous china
Mounting Floor-standing (close-coupled)
Seat Not included (compatible with POP seat & cover range)
Seat Material PP ; Thermodur

すべてのBIM objectは実在のメーカーから承認された実在する製品です