お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

SMOOTH 1000 recessed washbasin for DIXIE/TAHOE cabinets (w/o tap hole)

Unique ref.: S20043900000000
ブランド名: Sanitana
製品ファミリー: Smooth
製品グループ: Washbasins
幅 (mm): 1002
高さ (mm): 147
奥行 (mm): 458
公開日: 2019-06-26
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (10)
SMOOTH 1000 surfex® recessed washbasin for DIXIE/TAHOE cabinets without tap hole
The SMOOTH washbasins are Sanitana’s first foray in the area of solid surface production. Being made in surfex® means they have a homogenous surface: non-porous, non-toxic and capable of resisting aggressive chemical agents. The SMOOTH washbasins are available in wall-mounted or recessed versions, which can be coupled with some Sanitana vanity units, such as the more recent ARDEN, HARAPAN and STENIS furniture collections. Their sizes range from 80 to 160cm length, and they come in versions with or without towel holders.

Type of installation: recessed
Tap hole: no
Position of tap hole: -
Overflow: no
Special features: compatible with DIXIE 1000 and TAHOE 1000 vanity cabinets
In the box: washbasin


主なマテリアル: Vitreous china
副マテリアル:
デザイン: Portugal
制作国: Portugal
正味重量 (kg): 11.79

BIMobject カテゴリー: サニタリー - 洗面器
IFC分類: Sanitary Terminal
UNSPSC 名前: Sinks
UNSPSC コード: 30181504
Uniclass 1.4 コード: L7212
Uniclass 1.4 詳細: Washbasins
Uniclass 2.0 コード: PR-31-79
Uniclass 2.0 詳細: Sinks, Wash Basins And Troughs
Uniclass 2015 コード: Pr_40_20_96
Uniclass 2015 詳細: Wash basins, sinks and troughs
NBS Reference コード: 31-79
NBS Reference 詳細: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16
CSI MasterFormat 2014 Title: Residential Lavatories and Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
この製品は以下で提供されています:
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Gabon
  • Ghana
  • Guinea
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Mauritius
  • Morocco
  • Mozambique
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Pakistan
Europe
  • Belgium
  • Cyprus
  • Denmark
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Poland
  • Portugal
  • Russia
  • Spain
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Martinique
South America
  • Chile
  • Colombia
  • Suriname

BIMobject SEEK Properties

Sanitary - Basins

名前
Colour White
Depth 458 mm
Height 147 mm
Length 1002 mm
Material Surfex®
Mounting Recessed
Options Compatible with TAHOE and DIXIE bath furniture ranges
Shipping Weight 11.79 lb

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

名前
Length 1002 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名前
Colour White
Material Surfex®

すべてのBIM objectは実在のメーカーから承認された実在する製品です