製品の公開
Schiedel REI PANNEL Filtri Fumo REI 120 Sistema Doppio Ramificato 3530 con rivestimento su quattro lati
Schiedel Italia

Schiedel REI PANNEL Filtri Fumo REI 120 Sistema Doppio Ramificato 3530 con rivestimento su quattro lati

Google翻訳”,

認定されたREI120性能を備えた消火換気パイプ用のシステムSchiedelREIパネル。長方形の断面が35x30 cmで、4面の耐火コーティングが施された二重分岐構成のシステム。最小の換気システムに適しています。 DM 30/11/83に準拠した排煙パイプ用の0.10m²のセクションは、火災の場合に建物の外に煙を排出する傾向があります。

仕様
  • [Product by Schiedel Srl - Italy. Please check availability and compliance to technical regulations in your country] 

    System Schiedel REI Pannel for fire exhausting ventilation pipes with certified R.E.I. 120 perfomance. Suitable for ventilation systems with min. section of 0,10 m² for smoke exhausting pipes in compliance with DM 30/11/83 apt to smoke evacuation outside the building in case of fire.

    System Schiedel REI Pannel composed by: vertical refractory ceramic chimney pipes h 500 mm with high content of alumina, fireproof certified A1N1 in conformity to UNI EN 1457, with rectangular (30x35 cm) or square section (35x35 cm); single layer gypsum fireboards reinforced with glass-fibers, fireproof certified A1N1, with 15 mm thickness and medium density 0,85 g/cm³. Full system solution certified as system chimney in compliance to UNI EN 1457 and fireproof A1 N1 designated. 

技術仕様
  • Unique refschiedel-rei-pannel-sistema-filtri-fumo-ramificato-3530-rivestimento-su-quattro-lati
  • コレクションセットSistemi di protezione passiva
  • コレクションFiltri fumo
  • タイプアッセンブリ(複数のオブジェクトで構成)
  • 公開日2020-04-02
  • エディション1
  • 高さ(Mm)19000
  • 幅(mm)880
  • 奥行き(mm)550
関連
  • 主なマテリアルセラミック
  • 副マテリアル繊維ガラス
  • 設計国イタリア
  • 製造国イタリア
  • 正味重量(kg)3900
識別情報
  • BIMobjectカテゴリ建設 - 暖炉
  • Uniclass2015コードSs_37_17_13
  • Uniclass2015詳細Chimney systems
  • OmniClassNumber23-19 19 11
  • OmniClassタイトルComplete Flue and Chimney Systems

対応地域

ヨーロッパ
イタリア

類似製品

5つ星のうち3.3 3.3 (12)
5つ星のうち3.3 3.3 (13)
5つ星のうち4.0 4.0 (19)