お客様へサービスを提供するためにCookieを使用しています

サービスを使用することで弊社のCookieの使用条件に合意されたものとみなされます

;

Schüco Door ADS 65, Inward opening

Unique ref.: schueco_ads_65_inward_opening
ブランド名: Schüco
製品ファミリー: Doors (ADS / AD)
製品グループ: Inward Opening
奥行 (mm): 65
公開日: 2018-07-03
改訂バージョン: 1
タイプ: オブジェクト(1つのオブジェクト)
ダウンロード (4)

Inward opening, thermally insulated aluminium door system with a basic depth of 65 mm

  • Burglar-resistant up to RC3 (WK3)
  • Can be integrated in Schüco Facade Systems
  • Concealed drainage
  • Good thermal insulation due to wide insulation zone


主なマテリアル: Aluminium
副マテリアル: Glass
デザイン: Germany
制作国: Germany

BIMobject カテゴリー: ドア - ドアセット
IFC分類: Door
UNSPSC 名前: Doors
UNSPSC コード: 301715
Uniclass 2.0 コード: SS-25-30-20-20
Uniclass 2.0 詳細: Doorset Systems
Uniclass 2015 コード: Ss_25_30_20_25
Uniclass 2015 詳細: Doorset systems
NBS Reference コード: 25-30-20-20
NBS Reference 詳細: Doorset Systems
この製品は以下で提供されています:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Door sets

名前
Door Frame Material Aluminium
Door Height — 2500 mm
Door Type revolving
Door Width 800 mm — 1250 mm
Frame Material Aluminium
Integrated Entrance Framing True
Integrates With Windows True
Maximum Door Height 2500 mm
Maximum Door Width 1250 mm
Minimum Door Width 800 mm
System Depth 65 mm

すべてのBIM objectは実在のメーカーから承認された実在する製品です